(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Casters for Factory Frames
•Wheel Material: R (Synthetic Rubber)
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Part Number
Configured Part Number is shown.
Type | Main Body | Wheel | Body Bearing | |
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | ||
FFS301 FFS301S | Low Carbon Steel | Trivalent Chromate | Synthetic Rubber | Provided |
Part Number | - | Wheel Material |
FFS301 -75 FFS301S-50 | - - | R R |
Part Number | Wheel Material | M | B | F | H | J | E | Wrench Flat Width mm | Mass g | Allowable Load N | ||
Type | D | Component | Color | |||||||||
FFS301 | 50 | R (Synthetic Rubber) | Black | 12 | 20 | 17.5 | 68 | 35 | 22 | 19 | 165 | 300 |
75 | Gray | 25 | 25.5 | 97 | 28 | 21 | 430 | 600 | ||||
FFS301S (with Stopper) | 50 | Black | 12 | 20 | 30.9 | 68 | 35 | 22 | 19 | 190 | 300 | |
75 | Gray | 25 | 43.3 | 97 | 28 | 21 | 485 | 600 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FFS301-50-R |
FFS301-75-R |
FFS301S-50-R |
FFS301S-75-R |
Loading...
Type | Casters for Factory Frames | Material | Low Carbon Steel | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Wheel Material | R (Synthetic Rubber) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy