(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Casters for Pipe Frames
Part Number
Configured Part Number is shown.
Type | Main Body | Wheel | Bearing | |
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | ||
PHCHF PHCHFS | Low Carbon Steel | Trivalent Chromate | See below | Provided |
Part Number | - | Wheel Material |
PHCHK100 PHCHF50 PFSP14 | - | R |
Part Number | Wheel Material | d1 | B | H | J | E | Wrench Width mm | Mass kg | |
Type | D | Element / Color | |||||||
PHCHF | 50 | R (Synthetic Rubber, Black *1)① N (Nylon, White)② M (MC Nylon, Navy-blue)*2③ U (Urethane, Brown)④ T (Conductive Rubber, Black)⑤ C (Iron: FC20 Bright Chromate)*2⑥ | 24 | 20 | 70 | 36 | 22 | 14 | 0.18 |
75 | 25 | 100 | 38 | 28 | 21 | 0.49 | |||
100 | 132 | 60 | 31 | 0.66 | |||||
PHCHFS (with Stopper) | 50 | 24 | 20 | 70 | 36 | 22 | 14 | 0.18 | |
75 | 25 | 100 | 38 | 28 | 21 | 0.49 | |||
100 | 132 | 60 | 31 | 0.66 |
D | Allowable Load N {kgf} | |||||
R (Synthetic Rubber) | N (Nylon) | U (Urethane) | T (Conductive Rubber) | M (MC Nylon) | C (Iron: FC20) | |
50 | 343{35} | 392{40} | 392{40} | 343{35} | 392{40} | |
75 | 588{60} | 784{80} | 686{70} | 588{60} | 784{80} | |
100 | 588{60} | 588{60} | 490{50} | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Casters for Pipe Frames |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy