(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Safety Protection Materials - D-Shaped Rubber Bumpers
MISUMI
Hole-machined Type is added. Suitable for use in places where adhesives cannot be used or mounting tightness is necessary.
Days to Ship: | 8 Days or more |
---|
Safety Protection Materials - Large Corner Covers for Edges, 50 mm Width
MISUMI
Protection Covers intended to ensure safety work
Days to Ship: | 8 Days or more |
---|
Safety Protection Materials - Corner Covers for Edges, 20 mm Width
MISUMI
Protection Covers intended to ensure safety work
Days to Ship: | 8 Days or more |
---|
Safety Protection Materials - Corner Covers for Edges, 10 mm Width
MISUMI
Protection Covers intended to ensure safety work
Days to Ship: | 8 Days or more |
---|
Safety Protection Materials - Shock Absorption Foam
MISUMI
Excellent in sound dampening and vibration absorbing characteristics, and so flexible that it can be pasted even on curved objects with ease.
Days to Ship: | 10 Days or more |
---|
Safety Protection Materials - Safety Tape
MISUMI
•Material: Polyethylene Foam
•Length L (mm): 10000
Days to Ship: | 8 Days or more |
---|
Safety Protection Materials - Corner Covers for Edges, 34 mm Width
MISUMI
Protection Covers intended to ensure safety work
Days to Ship: | 8 Days or more |
---|
Safety Protection Materials - D-Shaped Rubber Bumpers for Corners
MISUMI
Rubber Bumpers for Corners are offered for saving machining process.
Days to Ship: | 8 Days or more |
---|
Rubber Cushion, C-30-CS-10-EP-UL Type
Takigen
•Size: φ16
•Plate Thickness (mm): 1.6
•Mounting Hole: φ8
•Rubber Hardness: 50°±5°
•Material: EPDM
Days to Ship: | 8 Days or more |
---|
Cushion Rubber C-30-CS-1-EP-UL
Takigen
•Size: φ25
•Plate Thickness (mm): 2.5
•Mounting Hole: φ15
•Rubber Hardness: 50°±5°
•Material: EPDM
Days to Ship: | 8 Days or more |
---|
Cushion Rubber C-30-CS-2-EP-UL
Takigen
•Size: φ15
•Plate Thickness (mm): 3
•Mounting Hole: φ8
•Rubber Hardness: 70°±5°
•Material: EPDM
Days to Ship: | 8 Days or more |
---|
Cushion Rubber C-30-CS-3-EP-UL
Takigen
•Size: φ12
•Plate Thickness (mm): 1.5
•Mounting Hole: φ8
•Material: EPDM
•Collar: Black
Days to Ship: | 8 Days or more |
---|
Cushion Rubber C-30-CS-4-EP-UL
Takigen
•Size: φ12
•Plate Thickness (mm): 4
•Mounting Hole: φ5
•Rubber Hardness: 50°±5°
•Material: EPDM
Days to Ship: | 8 Days or more |
---|
Takigen
•Size: φ16
•Plate Thickness (mm): 2
•Mounting Hole: φ8
•Rubber Hardness: 67D Scale
•Material: Polyethylene
Days to Ship: | 8 Days or more |
---|
Takigen
•Size: φ19
•Plate Thickness (mm): 2
•Mounting Hole: φ8
•Rubber Hardness: 67D Scale
•Material: Polyethylene
Days to Ship: | 8 Days or more |
---|
Cushion Rubber C-30-CS-7-EP-UL
Takigen
•Size: φ10
•Plate Thickness (mm): 1.6
•Mounting Hole: φ4
•Rubber Hardness: 50°±5°
•Material: EPDM
Days to Ship: | 8 Days or more |
---|
Cushion Rubber C-30-CS-8-EP-UL
Takigen
•Size: φ12
•Plate Thickness (mm): 1.6
•Mounting Hole: φ5
•Rubber Hardness: 50°±5°
•Material: EPDM
Days to Ship: | Same day |
---|
Show Stock Products
Cushion Rubber C-30-CS-9-EP-UL
Takigen
•Size: φ14
•Plate Thickness (mm): 1.6
•Mounting Hole: φ6
•Rubber Hardness: 50°±5°
•Material: EPDM
Days to Ship: | 8 Days or more |
---|
Takigen
•Size: One side 30mm
•Rubber Hardness: 50°±5°
•Material: EPDM
•Collar: Gray
•Product Code: 24351
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
|
|
|
| ||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
Product Series | Safety Protection Materials - Large Corner Covers for Edges, 50 mm Width | Safety Protection Materials - Corner Covers for Edges, 20 mm Width | Safety Protection Materials - Corner Covers for Edges, 10 mm Width | Safety Protection Materials - Corner Covers for Edges, 34 mm Width | Safety Protection Materials - D-Shaped Rubber Bumpers for Corners | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy