(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Protection Materials - D-Shaped Rubber Bumpers for Corners

Safety Protection Materials - D-Shaped Rubber Bumpers for Corners

Click this image to zoom it.

Move the mouse over the image to zoom

  • Safety Protection Materials - D-Shaped Rubber Bumpers for Corners
  • Safety Protection Materials - D-Shaped Rubber Bumpers for Corners
  • Safety Protection Materials - D-Shaped Rubber Bumpers for Corners
  • Safety Protection Materials - D-Shaped Rubber Bumpers for Corners
D Type Rubber - Bumpers for Corner:Related Image
・Materials
[ M ] Material:
Main Body: Ethylene Rubber (EPDM Synthetic Rubber)
Adhesive Part: Acrylic Adhesives
[ H ] Hardness: Shore A60

Specifications

Part Number-L-H
PRGDSC
PRGDMCH
-
-
70
100

-

30
■Standard Type
Part NumberL
(mm)
AWR1R2tabcs
Type
Compact Type
PRGDSC (Black)
PRGDSCY (Yellow)
701420R10R7321820.3
Standard Type
PRGDMC (Black)
PRGDMCY (Yellow)
1002030R15R11432840.4
[ ! ]Clean the mating surface off oil and dust. Peel off backing paper to adhere it to an object.
[ ! ]Can be cut with a utility knife. [ ! ]Adhesive Strength (180º Peeling): 16N/20mm Width (When affixed to 304 Stainless Steel) [ ! ]For properties, see the Ethylene Rubber on Click here
■Hole Type
Part NumberL
(mm)
H
(mm)
AWR1R2tabcs
Type
Compact Type
PRGDSCH (Black)
PRGDSCHY (Yellow)
70201420R10R7321820.3
Standard Type
PRGDMCH (Black)
PRGDMCHY (Yellow)
100302030R15R11432840.4
[ ! ]Can be cut with a utility knife. [ ! ]For properties, see the Ethylene Rubber on Click here [ ! ]Adhesive is not applied to Hole Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PRGDMC-100
PRGDMCH-100-30
PRGDMCHY-100-30
PRGDMCY-100
PRGDSC-70
PRGDSCH-70-20
PRGDSCHY-70-20
PRGDSCY-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Type Length L
(mm)
End Face, Hole Center Dimension H
1 Piece(s)

8 Days or more

10BlackStandard Type100-
1 Piece(s)

8 Days or more

10BlackStandard, Hole Machining Type10030
1 Piece(s)

8 Days or more

10YellowStandard, Hole Machining Type10030
1 Piece(s)

8 Days or more

10YellowStandard Type100-
1 Piece(s)

8 Days or more

10BlackCompact Type70-
1 Piece(s)

8 Days or more

10BlackCompact, Hole Machining Type7020
1 Piece(s)

8 Days or more

10YellowCompact, Hole Machining Type7020
1 Piece(s)

8 Days or more

10YellowCompact Type70-

Loading...

  1. 1

Example

D Type Rubber - Bumpers for Corner:Related Image
 

Basic Information

Material Ethylene Rubber (EPDM Synthetic Rubber)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.