(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Protection Materials - Corner Covers for Edges, 20 mm Width

Safety Protection Materials - Corner Covers for Edges, 20 mm Width

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Protection Covers intended to ensure safety work

  • inCAD Components
Safety Protection Materials - Corner Covers, for Edges:Related Image
・Materials
Part Number[ M ]Material[ H ]Hardness
Main BodyAdhesive Part
PRGLSEthylene Rubber (EPDM Synthetic Rubber)Acrylic
Adhesive
Shore A60
PRGLF, PRGLFG, PRGLFC, PRGLFCGEPDM Synthetic Rubber FoamShore A20
[ ! ]Can be affixed on angled sections of 90°.
[ ! ]Adhesive is applied on the inside surface.

Specifications

Part Number-L
PRGLSS
PRGLS
PRGLM
-
-
-
100
100
100
■Corner Covers 20mm Width
Part NumberL Weight (g)
Type
PRGLS10014
50070
1000140
1500210
2000280
PRGLF
PRGLFG
10010
50050
1000100
1500150
2000200
■For Corners
Part Number
PRGLFC
PRGLFCG

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PRGLF-100
PRGLF-1000
PRGLF-1500
PRGLF-2000
PRGLF-500
PRGLFC
PRGLFCG
PRGLFG-100
PRGLFG-1000
PRGLFG-1500
PRGLFG-2000
PRGLFG-500
PRGLS-100
PRGLS-1000
PRGLS-1500
PRGLS-2000
PRGLS-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Color Type Places for Use Length L
(mm)
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber Foam-Soft Type-100
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber Foam-Soft Type-1000
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber Foam-Soft Type-1500
1 Piece(s)Available

10 Days or more

10EPDM Synthetic Rubber Foam-Soft Type-2000
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber Foam-Soft Type-500
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber Foam-Soft TypeFor Corners-
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber FoamLight GraySoft TypeFor Corners-
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber FoamLight GraySoft Type-100
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber FoamLight GraySoft Type-1000
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber FoamLight GraySoft Type-1500
1 Piece(s)Available

10 Days or more

10EPDM Synthetic Rubber FoamLight GraySoft Type-2000
1 Piece(s)Available

8 Days or more

10EPDM Synthetic Rubber FoamLight GraySoft Type-500
1 Piece(s)Available

8 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)BlackRubber Type-100
1 Piece(s)Available

8 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)BlackRubber Type-1000
1 Piece(s)Available

8 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)BlackRubber Type-1500
1 Piece(s)Available

10 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)BlackRubber Type-2000
1 Piece(s)Available

8 Days or more

10Ethylene Rubber (EPDM Synthetic Rubber)BlackRubber Type-500

Loading...

  1. 1

Example

Safety Protection Materials - Corner Covers, for Edges:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.