(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flat Belt Conveyors - SV Series, end drive, pulley diameter 30mm.
MISUMI
Flat belt with the width specifiable in the increments of 1mm, the smallest in the industry. This type is superior to CVSA in maintainability and space-saving.
Days to Ship: | 16 Days or more |
---|
Belt Conveyors - Narrow type, center drive, pulley diameter 19/20mm.
MISUMI
A slim width conveyor with 10mm, 20mm narrower belts. Space saving center drive mechanism is suitable for "Conveyor to Conveyor" transfer applications and intra equipment applications.
Days to Ship: | 15 Days or more |
---|
Full Belt Conveyors - End drive, 2-groove frame, pulley diameter 30mm.
MISUMI
The frame is only 5mm wider than the belt. The entire surface can be used for transferring and the crowned pulleys prevents meandering.
Days to Ship: | 15 Days or more |
---|
Belt Conveyors - Dual track, end drive, pulley diameter 30mm.
MISUMI
Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted in between the belts. Belt replacement can be done more easily compared to CVSTA.
Days to Ship: | 15 Days or more |
---|
Stainless Steel Belt Conveyors - Single end drive, 3-groove frame, pulley diameter 50mm.
MISUMI
Stainless Steel Belt Conveyors which are excellent in flatness and conductivity and are equipped with the crowned pulley to prevent meandering.
Days to Ship: | 19 Days or more |
---|
Flat Belt Conveyor - GV Series, center drive, pulley diameter 30mm.
MISUMI
The transmission has been designed as compact as possible. The most standard type with a structure that allows easy replacement of the band.
Days to Ship: | 15 Days or more |
---|
Timing Belt Conveyors - GV Series, dual tracks, head drive.
MISUMI
Toothed belt conveyor ideal for transporting pallets and installation in equipment. It has a 2-slot frame for accessory installation, pulley diameter 30mm.
Days to Ship: | 15 Days or more |
---|
Conveyors with Integrated Motor - Flat belt, 3-groove frame, pulley diameter 70mm.
MISUMI
Designed to suppress wandering with crowned pulleys. By including the motor between the frames, the unit height has been reduced by one half.
Days to Ship: | 15 Days or more |
---|
Belt Conveyors - Dual track, end drive, pulley diameter 50mm.
MISUMI
Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted in between the belts. Belt replacement can be done more easily compared to CVSTB.
Days to Ship: | 51 Days or more |
---|
Flat Belt Conveyor - Full belt, GV series, pulley diameter 30mm.
MISUMI
It has a 2-slot frame, the transmission is located at the end of the conveyor. By having a complete band, the producer to be transported has a greater contact area.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - Center drive, SV series, pulley diameter 30mm.
MISUMI
Streamlined structuring has achieved the low cost. The center drive is suitable for "Conveyor to Conveyor" transfer.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - Center drive, SV series, pulley diameter 30mm.
MISUMI
Streamlined structuring has achieved the low cost. The belt with crosspiece prevents meandering, and the center drive is suitable for "Conveyor to Conveyor" transfer.
Days to Ship: | 15 Days or more |
---|
Belt Conveyors - Narrow type, one end drive, pulley diameter 19/20mm.
MISUMI
A slim width conveyor with 10mm, 20mm narrower belts. Is space-saving and thus, is suitable for intra equipment applications and small parts transfers.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - End drive, selectable motor mounting position, pulley diameter 30mm.
MISUMI
Top Mount, Side Mount or Bottom Mount can be selected as The motor mounting position. The helical gearhead is adopted to help solve the mounting space problem. Furthermore, the crosspiece integrated belt is adopted to suppress meandering.
Days to Ship: | 15 Days or more |
---|
Timing Belt Conveyors - GV Series, dual tracks, center drive.
MISUMI
Toothed belt conveyor ideal for transporting pallets and installation in equipment. It has a 2-slot frame for accessory installation, pulley diameter 30mm.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - SV Series, end drive, pulley diameter 30mm.
MISUMI
Streamlined structuring has achieved the low cost.
Days to Ship: | 16 Days or more |
---|
Guided Flat Belt Conveyors - Heavy load, end drive, pulley diameter 60mm or 30mm.
MISUMI
Up to 90W, Medium distance transfer suited conveyor. The belt with crosspiece prevents meandering.
Days to Ship: | 16 Days or more |
---|
Guided Flat Belt Conveyors - Center drive, 2-groove frame, pulley diameter center drive.
MISUMI
The conveyor maintains good running straightness by the use of meandering prevention crosspiece to suppress lateral force induced meandering. With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSR.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - integrated motor, 2-groove frame, pulley diameter 32mm.
MISUMI
Suppress meandering with the crowned pulleys. The unit height is reduced by 47%, compared to conventional products. Please note this conveyor has an estimated life of 300 hours.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - With spacers, end drive, pulley diameter 50mm.
MISUMI
Conveyors suitable for constant-pitch-transferring or inclined-transferring small workpieces.
Days to Ship: | 23 Days or more |
---|
Timing Belt Conveyors - GV Series, single track, pulley diameter 30mm.
MISUMI
It has a 2-slot frame, the transmission is located at the end of the conveyor.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - Short type, center drive, pulley diameter 30mm.
MISUMI
A short length type suitable for inter-connection between conveyors and process sections. The belt with crosspiece prevents meandering.
Days to Ship: | 15 Days or more |
---|
Belt Conveyors - Dual track, , pulley diameter 30mm.
MISUMI
With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSTN. Since the conveyor surfaces is divided into two rows, sensors and stoppers can be mounted easily in between the belts. Furthermore, the drive section can be moved.
Days to Ship: | 17 Days or more |
---|
Flat Belt Conveyors - Center drive, low profile, pulley diameter 15mm.
MISUMI
Low Profile Type Conveyors with 15mm of the Pulley Dia. They can be installed in narrow spaces, such as the exhaust part of press machines.
Days to Ship: | 15 Days or more |
---|
Plastic Chain Conveyors - Dual track, end drive, pulley diameter 57mm.
MISUMI
Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted in between the belts. Use of Plastic Chains prevents scratches, and makes for easy maintenance.
Days to Ship: | 17 Days or more |
---|
Complete Flat Belt Conveyor - GV Series, center drive, pulley diameter 30mm.
MISUMI
The transmission has been designed as compact as possible. The most standard type with a structure that allows easy replacement of the band.
Days to Ship: | 15 Days or more |
---|
Full Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm.
MISUMI
The frame is only 5mm wider than the belt. The entire surface can be used for transferring and the crowned pulleys prevents meandering.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - Center driver, 2-groove frame, pulley diameter 30mm.
MISUMI
A Flat Belt Conveyor with adjustable drive section position. Belt tension can be adjusted at the center drive section, and the overall length does not change after tension adjustment. With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSN.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - Center drive, 3-groove frame, pulley diameter 50mm.
MISUMI
A Flat Belt Conveyor with adjustable drive section position. Belt tension can be adjusted at the center drive section, and the overall length does not change after tension adjustment. With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSP.
Days to Ship: | 15 Days or more |
---|
Belt Conveyors - Dual track, center drive, pulley diameter 50mm.
MISUMI
With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSTP. Since the conveyor surfaces is divided into two rows, sensors and stoppers can be mounted easily in between the belts. Furthermore, the drive section can be moved.
Days to Ship: | 17 Days or more |
---|
Plastic Chain Conveyors - Single track, end drive, pulley diameter 57mm.
MISUMI
Use of Plastic Chains prevents scratches, and makes for easy maintenance.
Days to Ship: | 15 Days or more |
---|
Timing Belt Conveyors - GV Series, single track, center drive.
MISUMI
With a belt width of 10mm, this is a mid-drive type conveyor that is ideal for transporting small items. It features a 30mm pulley diameter and a 2-slot frame for accessory installation.
Days to Ship: | 15 Days or more |
---|
Full Guided Belt Conveyors - End drive, 2-groove frame, pulley diameter 30mm.
MISUMI
The frame is only 5mm wider than the belt. Conveyor with Meandering Prevention Crosspiece and with the entire surface useable for transporting.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - Heavy load, center drive, pulley diameter 30mm.
MISUMI
Up to 90W, Medium distance transfer suited conveyor. The belt with crosspiece prevents meandering, and the center drive is suitable for "Conveyor to Conveyor" transfer.
Days to Ship: | 18 Days or more |
---|
Flat Belt Conveyors - End drive, selectable motor mounting position, pulley diameter 30mm.
MISUMI
Top Mount, Side Mount or Bottom Mount can be selected as The motor mounting position. The helical gearhead is adopted to help solve the mounting space problem.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyor - GV Series, end drive, pulley diameter 30mm.
MISUMI
The most standard head, which has a compact overall structure and can be integrated into equipment.
Days to Ship: | 15 Days or more |
---|
Full Guided Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm.
MISUMI
The frame is only 5mm wider than the belt. Conveyor with Meandering Prevention Crosspiece and with the entire surface useable for transporting.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - Heavy load, 3-groove frame, pulley diameter 60mm or 30mm.
MISUMI
Up to 90W, Medium distance transfer suited conveyor.
Days to Ship: | 16 Days or more |
---|
Flat Belt Conveyors - Heavy load, center drive, pulley diameter 30mm.
MISUMI
Up to 90W, Medium distance transfer suited conveyor. The center drive is suitable for "Conveyor to Conveyor" transfer.
Days to Ship: | 17 Days or more |
---|
Flat Belt Conveyors - End drive, 2-groove frame, 30mm pulley diameter.
MISUMI
Flat belt with the width specifiable in the increments of 1mm, the smallest in the industry. This type is superior to CVSA in maintainability and space-saving.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - End drive, 2-groove frame, 30mm pulley diameter.
MISUMI
The conveyor maintains good running straightness by the use of meandering prevention crosspiece to suppress lateral force induced meandering. This type is superior to CVSC in maintainability and space-saving.
Days to Ship: | 15 Days or more |
---|
Flat Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm.
MISUMI
Flat belt with the width specifiable in the increments of 1mm, the smallest in the industry. This type is superior to CVSB in maintainability and space-saving.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm.
MISUMI
The conveyor maintains good running straightness by the use of meandering prevention crosspiece to suppress lateral force induced meandering. This type is superior to CVSD in maintainability and space-saving.
Days to Ship: | 15 Days or more |
---|
Guided Flat Belt Conveyors - Center drive, 3-groove frame, pulley diameter 50mm.
MISUMI
The conveyor maintains good running straightness by the use of meandering prevention crosspiece to suppress lateral force induced meandering. With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSW.
Days to Ship: | 15 Days or more |
---|
Type II Fine Conveyor - Center drive, Standard, FBH Series.
Okura Yusoki
It is a powerful belt conveyor composed of high-end models, rough processes. The high-performance multifunction belt comes as a standard feature. The 2-slot frame and easy maintenance characterize it.
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Belt Width W(mm) |
Conveyer Length L(mm) |
Conveyor Max. Load(kg) |
Max. Conveying Speed(m/min) |
Belt Type |
Lateral Movement Prevention |
Feature |
Driving Type |
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Okura Yusoki |
Product Series | Flat Belt Conveyors - SV Series, end drive, pulley diameter 30mm. | Belt Conveyors - Narrow type, center drive, pulley diameter 19/20mm. | Full Belt Conveyors - End drive, 2-groove frame, pulley diameter 30mm. | Belt Conveyors - Dual track, end drive, pulley diameter 30mm. | Stainless Steel Belt Conveyors - Single end drive, 3-groove frame, pulley diameter 50mm. | Flat Belt Conveyor - GV Series, center drive, pulley diameter 30mm. | Conveyors with Integrated Motor - Flat belt, 3-groove frame, pulley diameter 70mm. | Belt Conveyors - Dual track, end drive, pulley diameter 50mm. | Flat Belt Conveyor - Full belt, GV series, pulley diameter 30mm. | Flat Belt Conveyors - Center drive, SV series, pulley diameter 30mm. | Guided Flat Belt Conveyors - Center drive, SV series, pulley diameter 30mm. | Belt Conveyors - Narrow type, one end drive, pulley diameter 19/20mm. | Guided Flat Belt Conveyors - End drive, selectable motor mounting position, pulley diameter 30mm. | Timing Belt Conveyors - GV Series, dual tracks, center drive. | Guided Flat Belt Conveyors - SV Series, end drive, pulley diameter 30mm. | Guided Flat Belt Conveyors - Heavy load, end drive, pulley diameter 60mm or 30mm. | Guided Flat Belt Conveyors - Center drive, 2-groove frame, pulley diameter center drive. | Flat Belt Conveyors - integrated motor, 2-groove frame, pulley diameter 32mm. | Flat Belt Conveyors - With spacers, end drive, pulley diameter 50mm. | Timing Belt Conveyors - GV Series, single track, pulley diameter 30mm. | Guided Flat Belt Conveyors - Short type, center drive, pulley diameter 30mm. | Flat Belt Conveyors - Center drive, low profile, pulley diameter 15mm. | Plastic Chain Conveyors - Dual track, end drive, pulley diameter 57mm. | Complete Flat Belt Conveyor - GV Series, center drive, pulley diameter 30mm. | Full Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm. | Flat Belt Conveyors - Center driver, 2-groove frame, pulley diameter 30mm. | Flat Belt Conveyors - Center drive, 3-groove frame, pulley diameter 50mm. | Belt Conveyors - Dual track, center drive, pulley diameter 50mm. | Plastic Chain Conveyors - Single track, end drive, pulley diameter 57mm. | Timing Belt Conveyors - GV Series, single track, center drive. | Full Guided Belt Conveyors - End drive, 2-groove frame, pulley diameter 30mm. | Guided Flat Belt Conveyors - Heavy load, center drive, pulley diameter 30mm. | Flat Belt Conveyors - End drive, selectable motor mounting position, pulley diameter 30mm. | Flat Belt Conveyor - GV Series, end drive, pulley diameter 30mm. | Full Guided Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm. | Flat Belt Conveyors - Heavy load, 3-groove frame, pulley diameter 60mm or 30mm. | Flat Belt Conveyors - Heavy load, center drive, pulley diameter 30mm. | Flat Belt Conveyors - End drive, 2-groove frame, 30mm pulley diameter. | Guided Flat Belt Conveyors - End drive, 2-groove frame, 30mm pulley diameter. | Flat Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm. | Guided Flat Belt Conveyors - End drive, 3-groove frame, pulley diameter 50mm. | Guided Flat Belt Conveyors - Center drive, 3-groove frame, pulley diameter 50mm. | |||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 16 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 19 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 51 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 16 Days or more | 16 Days or more | 15 Days or more | 15 Days or more | 23 Days or more | 15 Days or more | 15 Days or more | 17 Days or more | 15 Days or more | 17 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 17 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 18 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 16 Days or more | 17 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more |
Specifications |
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Belt Width W(mm) | 50 ~ 400 | 10 ~ 20 | 60 ~ 300 | 80 ~ 300 | 40 ~ 150 | 30 ~ 300 | 50 ~ 300 | 60 ~ 150 | - | 50 ~ 300 | 50 ~ 400 | 50 ~ 400 | 10 ~ 20 | 50 ~ 300 | 50 ~ 300 | 50 ~ 400 | 100 ~ 500 | 50 ~ 300 | 70 ~ 300 | 50 ~ 300 | 10 | 50 ~ 300 | - | 60 ~ 200 | 80 ~ 300 | 50 ~ 300 | 60 ~ 300 | 30 ~ 300 | 40 ~ 300 | - | 20 | 10 | 70 ~ 300 | 100 ~ 500 | 50 ~ 300 | 30 ~ 300 | 80 ~ 300 | 100 ~ 500 | 100 ~ 500 | 30 ~ 300 | 50 ~ 300 | 40 ~ 300 | 50 ~ 300 | 50 ~ 300 | 697 ~ 797 |
Conveyer Length L(mm) | 300 ~ 3000 | 330 ~ 2000 | 280 ~ 2000 | 255 ~ 2000 | 250 ~ 2000 | 320 ~ 2000 | 250 ~ 2000 | 415 ~ 2000 | - | 240 ~ 2000 | 390 ~ 2000 | 390 ~ 2000 | 245 ~ 2000 | 200 ~ 2000 | 280 ~ 3000 | 300 ~ 2000 | 440 ~ 2000 | 355 ~ 2000 | 370 ~ 2000 | 500 ~ 2000 | 190 ~ 2000 | 220 ~ 600 | 265 ~ 2000 | 390 ~ 2000 | 300 ~ 2000 | 320 ~ 2000 | 320 ~ 2000 | 355 ~ 2000 | 385 ~ 2000 | 325 ~ 3000 | 350 ~ 2000 | 200 ~ 2000 | 280 ~ 2000 | 480 ~ 2000 | 200 ~ 2000 | 240 ~ 2000 | 320 ~ 2000 | 440 ~ 2000 | 480 ~ 2000 | 190 ~ 2000 | 190 ~ 2000 | 240 ~ 2000 | 240 ~ 2000 | 385 ~ 2000 | - |
Conveyor Max. Load(kg) | 15 | 10 | 15 | 15 | 15 | - | - | 10 | 15 | - | 15 | 15 | 10 | 15 | - | 15 | 50 | 15 | 5 | 15 | - | 15 | 15 | 4 | 15 | - | 15 | 15 | 15 | 15 | 15 | - | 15 | 50 | 15 | - | 15 | 50 | 50 | 15 | 15 | 15 | 15 | 15 | 50 |
Max. Conveying Speed(m/min) | 67.7 | 14.4 | 27.1 | 72 | 22.6 | - | - | 26.4 | 64.8 | - | 56.5 | 56.5 | 14.4 | 33.8 ~ 67.7 | - | 67.7 | 67.7 | 56.5 | 8 | 37.7 | - | 56.5 | 57.6 | 56.5 | 64.4 | - | 22.6 | 56.5 | 56.5 | 57.6 | 64.4 | - | 67.7 | 56.5 | 33.8 ~ 67.7 | - | 56.5 | 67.7 | 56.5 | 67.7 | 67.7 | 56.5 | 56.5 | 56.5 | - |
Belt Type | Flat Belt | - | Flat Belt | - | Stainless Steel Belts | - | - | Flat Belt | - | - | Flat Belt | Flat Belt | - | Flat Belt | - | Flat Belt | Flat Belt | Flat Belt | Flat Belt | Flat Belt | - | Flat Belt | - | Flat Belt | Plastic Chain | - | Flat Belt | Flat Belt | Flat Belt | - | Plastic Chain | - | Flat Belt | Flat Belt | Flat Belt | - | Flat Belt | Flat Belt | Flat Belt | Flat Belt | Flat Belt | Flat Belt | Flat Belt | Flat Belt | Flat Belt |
Lateral Movement Prevention | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | - | - | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | - | Crown Pulley (Self-centering) | With Guide to Prevent Lateral Movement | Crown Pulley (Self-centering) | With Guide to Prevent Lateral Movement | - | With Guide to Prevent Lateral Movement | With Guide to Prevent Lateral Movement | With Guide to Prevent Lateral Movement | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | - | With Guide to Prevent Lateral Movement | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | - | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | - | With Guide to Prevent Lateral Movement | With Guide to Prevent Lateral Movement | Crown Pulley (Self-centering) | - | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | Crown Pulley (Self-centering) | With Guide to Prevent Lateral Movement | Crown Pulley (Self-centering) | With Guide to Prevent Lateral Movement | With Guide to Prevent Lateral Movement | - |
Feature | - | Width Narrow Type | Full Belt Type | - | - | - | - | - | - | - | - | - | Width Narrow Type | - | - | - | - | - | - | - | - | - | - | Thin Frame Type | - | - | Full Belt Type | - | - | - | Width Narrow Type | - | Full Belt Type | - | - | - | Full Belt Type | - | - | - | - | - | - | - | - |
Driving Type | End Drive | Center Drive | End Drive | Multi-track End Drive | End Drive | - | - | Integrated Drive | Multi-track End Drive | - | Center Drive | Center Drive | End Drive | Top Mount / Side Mount / Bottom Mount | - | End Drive | End Drive | Center Drive | Integrated Drive | End Drive | - | Center Drive | Multi-track Center Drive | Center Drive | Multi-track End Drive | - | End Drive | Center Drive | Center Drive | Multi-track Center Drive | End Drive | - | End Drive | Center Drive | Top Mount / Side Mount / Bottom Mount | - | End Drive | End Drive | Center Drive | End Drive | End Drive | End Drive | End Drive | Center Drive | Center Drive |
Loading...
[190-3000/5mm Unit(s)]
The max. conveying speed is shown in the conveyor series. Please refer to manufacturer's speed spec for details.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy