(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flat belt with the width specifiable in the increments of 1mm, the smallest in the industry. This type is superior to CVSA in maintainability and space-saving.
Part Number
Configured Part Number is shown.
Frame | Motor Cover | Pulley Holder | |
[ M ]Material | Aluminum | Aluminum | Aluminum |
[ S ]Surface Treatment | Clear Anodize | Painted | Painted |
*Reference values (may vary depending on motor
manufacturer) (kg)
Belt Width B(mm) | Distance Between Pulleys L(mm) | |||||
500 | 1000 | 1500 | 2000 | 2500 | 3000 | |
50 | 3.7 | 4.8 | 5.8 | 6.9 | 7.9 | 9 |
100 | 4.4 | 5.8 | 7.3 | 8.7 | 10.4 | 11.8 |
150 | 5 | 6.8 | 8.7 | 10.5 | 12.8 | 14.6 |
200 | 5.7 | 7.9 | 10.1 | 12.3 | 15.1 | 17.3 |
250 | 6.3 | 8.9 | 11.6 | 14.3 | 17.3 | 20 |
300 | 6.8 | 10.5 | 11.9 | 16 | 19 | 22.1 |
400 | 8.2 | 12.4 | 15 | 19.7 | 23.9 | 27.7 |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
SVKA | - | 100 | - | 1000 | - | 25 | - | T100 | - | IM | - | 25 | - | H | - | C |
Part Number | Width B (mm) | Length L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection [ ! ]Prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
SVKA | 50 100 150 200 250 300 400 | 300 ~ 3000 | 6 25 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM* (Constant Speed Motor) SCM (Variable Speed Motor) | 5 18 60 120 | 7.5 25 75 150 | 9 30 90 180 | 12.5 36 100 | 15 50 | H (General Specifications, Green) W (General Specifications, White) G (For Sliding, Green) S (For Sliding, White) D (Static Conductive) F (Food Grade, White) O (Oil Resistant, Navy Blue) N (Non-Stick Food Grade, White) J (No Belt) *For belts other than the above, select from Belt Specification below. | A (Panasonic Motor) B (Oriental Motor) C (Taiwanese Motor) *SCM (Variable Speed Motor) is not selectable for A. |
25 | (Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | [ NG ]5~9 not applicable for 6W Motor [ NG ]Gear head reduction ratio 7.5, 100, and 150 are not applicable to self kit conveyor. | |||||||||
6 25 | NV* (No Motor) | NM (No Motor)* | NH (No Gearhead)* | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White), HG (Green) | - | HY (Yellow Green), HBN (Sky Blue) | J (No Belt) |
For Sliding | G (White), S (White) | - | - | |
For Inclined Transfer | LG (Green), LW (White) | - | - | |
Grip Type | - | GG (Green), GW (White) | GSN (Green) | |
Oil Resistant | O (Navy Blue), OH (Green), OG (Green) | OW (White) | ON (White) | |
Non-Stick Food Grade | N (White), NS (White) | NB (Sky Blue), NBG (Lime Green), HH (Green), HW (White) | NWN (White), NSN (Sky Blue), NGN (Lime Green), HBG (Green), HBW (White), BW (White) | |
Food Grade | F (White) | KW (White), KSB (Sky Blue), PHB (Sky Blue) | PHN (Sky Blue), PWN (Sky Blue), KWN (White) | |
Static Conductive | D (Black), DS (Black) | - | DG (Black) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SVKA-[50,100,150,200,250,300]-[300-3000/5]-6-NV-[IM,INVC,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,AS,B,C,R] |
SVKA-[50,100,150,200,250,300]-[300-3000/5]-6-S200-[IM,INVC,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,AS,B,C,R] |
SVKA-[50,100,150,200,250,300]-[300-3000/5]-6-T[100,200]-[IM,INVC,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,AS,B,C,R] |
SVKA-[50,100,150,200,250,300]-[300-3000/5]-6-TA[100,110,115,200,220]-[IM,INVC,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,AS,B,C,R] |
Loading...
■Features: Streamlined structure has lowered cost.
Conveyor Max. Load(kg) | 15 | Belt speed(m/min) | 67.7 | Belt Type | Flat Belts |
---|---|---|---|---|---|
Lateral Movement Prevention | Meandering prevention crown pulley | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 |
Drive Module Position | Head Drive | Reverse Switch Option | No |
1. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy