(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The frame is only 5mm wider than the belt. Conveyor with Meandering Prevention Crosspiece and with the entire surface useable for transporting.
Part Number
Configured Part Number is shown.
Frame | Motor Cover | Pulley Holder ① | Pulley Holder ② | |
[ M ]Material | Aluminum | Aluminum | 5052 Aluminum Alloy | 1018 Carbon Steel |
[ S ]Surface Treatment | Clear Anodize | Paint | Clear Anodize | Trivalent Chromate |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | - | FYA | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||||
CVSFC | - | 100 | - | 1000 | - | 25 | - | T100 | - | IM | - | 25 | - | H | - | B | - | FYA500 |
Part Number | Width B 10mm Increment | Length L 5mm Increment | Motor | Belt Specification | FYA (Additional Counterbores) 5mm Increment | Motor Manufacturer Selection [ ! ]The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||||||||
CVSFC | 70~300 | 280~2000 | 6 25 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (General Purpose, Green) W (General Purpose, White) G (For Sliding, Green) S (For Sliding, White) D (Static Conductive) O (Oil Resistant, Green) N (Non-Stick Food Grade) J (No Belt) *For belts other than the above, select from Belt Specification below. | 190<FYA*When not specified, there will be no additional counterbores. | B (Oriental Motor) C (Taiwanese Motor) |
25 | (Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | |||||||||||
[ NG ]5~9 not applicable for 6W Motor | |||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W(White), | - | - | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
For Inclined Transfer | - | - | - | |
Grip Type | - | - | GG (Green), GW (White)(Green) | |
Oil Resistant | O (Green) | OW (White) | - | |
Non-Stick Food Grade | N (White) | NB (Sky Blue), NBG (Lime Green) HH (Green), HW (White) | - | |
Food Grade | - | KW (White), KSB (Sky Blue), PHB (Sky Blue) | - | |
Static Conductive | D (Black) | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LTG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LTW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LTG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LTW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LTG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LTW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSFC-[70-300/10]-[280-2000/5]-[6,25]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
Part Number |
---|
Loading...
■Features: Conveyor with full width belt that the entire surface can be used for transporting. The belt with the guide prevents lateral movement.
Conveyor Max. Load(kg) | 15 | Belt speed(m/min) | 67.7 | Belt Type | Flat Belts |
---|---|---|---|---|---|
Lateral Movement Prevention | With Meandering Prevention Crosspiece | Feature | Full Belt Type | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 |
Drive Roller Dia.(mm) | 30 | Drive Module Position | Head Drive | Reverse Switch Option | No |
1. Select Motor Manufacturer before choosing alterations
2. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy