(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship: | 10 Days or more |
---|
Conveyor Guide Rollers - V Groove, 60 or 90 Degree, Sheave Type
MISUMI
Available for various rails and work guides. For 60 degree = Wire, for 90 degree = L channel, and for Sheaves = Wire Cable.
Days to Ship: | 8 Days or more |
---|
Conveyor Guide Rollers - Vertical, Urethane Lined
MISUMI
Has rollers and cantilever shafts built in to reduce working steps.
Days to Ship: | 10 Days or more |
---|
Conveyor Guide Rollers - Vertical, Core Only
MISUMI
Has rollers and cantilever shafts built in to reduce working steps.
Days to Ship: | 12 Days or more |
---|
MISUMI
•Bore Style: Round Bore
•Roller Type: Flat Type
•Bearing: Single
•Bearing Material: Steel
•Lining Material: No Lining
Days to Ship: | 8 Days or more |
---|
Conveyor Guide Rollers - Double Flanged
MISUMI
•Bore Style: Round Bore
•Roller Type: Double Flanged
•Bearing: Single
•Bearing Material: Steel
•Lining Material: No Lining
Days to Ship: | 10 Days or more |
---|
Conveyor Guide Rollers - Tapered
MISUMI
•Bore Style: Round Bore
•Roller Type: Tapered Type
•Bearing: Single
•Bearing Material: Steel
•Roller Material: 1045 Carbon Steel
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Bore Style |
Roller Type |
Bearing |
Bearing Material |
Roller Material |
Lining Material |
O.D.(Ø) |
Surface Treatment |
Lining Hardness(Shore A) |
Bottom Dia.(Ø) |
L(mm) |
T(mm) |
|
|
|
|
|
|
| |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Conveyor Guide Rollers - V Groove, 60 or 90 Degree, Sheave Type | ||||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
| |
Bore Style | With Shaft | Round Bore | With Shaft | With Shaft | Round Bore | Round Bore | Round Bore |
Roller Type | Flat Type | V Groove | Flat Type | Flat Type | Flat Type | Double Flanged | Tapered Type |
Bearing | Single | Single | Double | Double | Single | Single | Single |
Bearing Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Roller Material | - | Aluminum ~ Steel | Aluminum ~ Steel | Aluminum ~ Stainless Steel | Aluminum ~ Steel | Aluminum ~ Steel | Steel |
Lining Material | No Lining | No Lining | Urethane | Urethane | No Lining | No Lining | No Lining |
O.D.(Ø) | 11 ~ 30 | 20 ~ 100 | 20 ~ 50 | 25 ~ 50 | 30 ~ 100 | 15 ~ 60 | 20 ~ 60 |
Surface Treatment | Black Oxide | Electroless Nickel / Clear Anodize / Black Oxide / None | Electroless Nickel / Clear Anodize / None | Clear Anodize / None | Electroless Nickel / Clear Anodize / Black Oxide / None | Clear Anodize / None | None |
Lining Hardness(Shore A) | - | - | - | 90 | - | - | - |
Bottom Dia.(Ø) | - | 12 ~ 88 | - | - | - | - | - |
L(mm) | - | 10 ~ 25 | 20 ~ 50 | 20 ~ 50 | 12 ~ 16 | 9 ~ 14 | 10 ~ 14 |
T(mm) | - | - | - | - | - | 4 ~ 8 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy