(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has rollers and cantilever shafts built in to reduce working steps.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |||||
Roller | Shaft | Retaining Ring | Bearing | Roller | Shaft | Retaining Ring | |
TGRAU | Aluminum Alloy 5000 series | 304 Stainless Steel | 304 Stainless Steel | Steel | Urethane Lining (Natural Color) Shore A90 | - | - |
TGRSU | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | - | - |
Part Number | - | L |
TGRSU30 | - | 50 |
Part Number | L | N | d | ℓ | C | B | r | n | m | dh | D1 | F | M (Coarse) | W | Used | Retaining Ring Standards | ||||||
Type | D | Bearing | Shape | JIS Nominal | ||||||||||||||||||
Urethane TGRAU (Aluminum Alloy 5000 series) TGRSU (304 Stainless Steel) | 25 | 20 | 25 | 10 | 6 | 9 | 10 | 8 | 5 | 2 | 0.7 | 10 | 15 | 5 | 6 | 8 | 696ZZ | E Type | No.5 | |||
30 | 40 | 50 | 10 | 6 | 9 | 10 | 8 | 5 | 2 | 0.7 | 10 | 15 | 5 | 6 | 8 | 696ZZ | E Type | No.5 | ||||
30 | 20 | 25 | 10 | 8 | 12 | 12 | 10 | 7 | 3 | 0.9 | 15 | 19 | 6 | 8 | 10 | 698ZZ | E Type | No.7 | ||||
30 | 40 | 50 | 10 | 8 | 12 | 12 | 10 | 7 | 3 | 0.9 | 15 | 19 | 6 | 8 | 10 | 698ZZ | E Type | No.7 | ||||
35 | 20 | 25 | 10 | 10 | 15 | 15 | 13 | 9.6 | 3 | 1.15 | 18 | 22 | 6 | 10 | 13 | 6900ZZ | C Type | No.10 | ||||
30 | 40 | 50 | 10 | 10 | 15 | 15 | 13 | 9.6 | 3 | 1.15 | 18 | 22 | 6 | 10 | 13 | 6900ZZ | C Type | No.10 | ||||
40 | 20 | 25 | 10 | 12 | 18 | 18 | 14 | 11.5 | 3 | 1.15 | 24 | 28 | 8 | 12 | 14 | 6001ZZ | C Type | No.12 | ||||
30 | 40 | 50 | 10 | 12 | 18 | 18 | 14 | 11.5 | 3 | 1.15 | 24 | 28 | 8 | 12 | 14 | 6001ZZ | C Type | No.12 | ||||
50 | 25 | 10 | 12 | 18 | 18 | 14 | 11.5 | 3 | 1.15 | 24 | 32 | 10 | 12 | 14 | 6201ZZ | C Type | No.12 | |||||
30 | 40 | 50 | 10 | 12 | 18 | 18 | 14 | 11.5 | 3 | 1.15 | 24 | 32 | 10 | 12 | 14 | 6201ZZ | C Type | No.12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TGRAU25-20 |
TGRAU25-25 |
TGRAU25-30 |
TGRAU25-40 |
TGRAU25-50 |
TGRAU30-20 |
TGRAU30-25 |
TGRAU30-30 |
TGRAU30-40 |
TGRAU30-50 |
TGRAU35-20 |
TGRAU35-25 |
TGRAU35-30 |
TGRAU35-40 |
TGRAU35-50 |
TGRAU40-20 |
TGRAU40-25 |
TGRAU40-30 |
TGRAU40-40 |
TGRAU40-50 |
TGRAU50-25 |
TGRAU50-30 |
TGRAU50-40 |
TGRAU50-50 |
TGRSU25-20 |
TGRSU25-25 |
TGRSU25-30 |
TGRSU25-40 |
TGRSU25-50 |
TGRSU30-20 |
TGRSU30-25 |
TGRSU30-30 |
TGRSU30-40 |
TGRSU30-50 |
TGRSU35-20 |
TGRSU35-25 |
TGRSU35-30 |
TGRSU35-40 |
TGRSU35-50 |
TGRSU40-20 |
TGRSU40-25 |
TGRSU40-30 |
TGRSU40-40 |
TGRSU40-50 |
TGRSU50-25 |
TGRSU50-30 |
TGRSU50-40 |
TGRSU50-50 |
Loading...
Bore Style | With axes | Roller Type | Flat Type | Bearing | Double |
---|---|---|---|---|---|
Bearing Material | Steel | Lining Material | Urethane | Lining Hardness(Shore A) | 90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy