(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Guide Rollers - Flat

Conveyor Guide Rollers - Flat
  • Volume Discount
  • Spec Change

•Bore Style: Round Bore
•Roller Type: Flat Type
•Bearing: Single
•Bearing Material: Steel
•Lining Material: No Lining

  • inCAD Components
ガイドローラ:Related Image
[ ! ]For detailed bearing dimensions, see P.989.
・Materials
Type[ M ]Main Body Material[ S ]Surface Treatment[ M ]Material
Flat Outer RaceRetaining RingBearing
FTMRN1045 Carbon Steel-Spring SteelSteel
FTMRBBlack Oxide
FTMRGElectroless Nickel PlatingStainless Steel
FTMRAAluminum Alloy 5000 seriesClear Anodize
FTMRPPolyacetal-
* Bearing Accuracy JIS B 1514, 0 Class
[ ! ]Bearings are press-fitted.

Specifications

Part Number
FTMRN40
Part NumberdPdhTSBBearing Used
TypeD
Flat Outer Race
FTMRN
FTMRB
FTMRG
FT
MRA
FTMRP
30619161236626ZZ
40824211438628ZZ
5010262314386000ZZ
6010262314386000ZZ
10012282516486001ZZ

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FTMRA30
FTMRA40
FTMRA50
FTMRA60
FTMRA100
FTMRB30
FTMRB40
FTMRB50
FTMRB60
FTMRB100
FTMRG30
FTMRG40
FTMRG50
FTMRG60
FTMRG100
FTMRN30
FTMRN40
FTMRN50
FTMRN60
FTMRN100
FTMRP30
FTMRP40
FTMRP50
FTMRP60
FTMRP100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material O.D.
(Ø)
Surface Treatment L
(mm)
1 Piece(s)Available

10 Days or more

10[Aluminum] Aluminum Alloy30Clear Anodize12
1 Piece(s)Available

10 Days or more

10[Aluminum] Aluminum Alloy40Clear Anodize14
1 Piece(s)Available

10 Days or more

10[Aluminum] Aluminum Alloy50Clear Anodize14
1 Piece(s)Available

10 Days or more

10[Aluminum] Aluminum Alloy60Clear Anodize14
1 Piece(s)Available

10 Days or more

10[Aluminum] Aluminum Alloy100Clear Anodize16
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel30Black Oxide12
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel40Black Oxide14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel50Black Oxide14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel60Black Oxide14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel100Black Oxide16
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel30Electroless Nickel Plating12
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel40Electroless Nickel Plating14
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel50Electroless Nickel Plating14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel60Electroless Nickel Plating14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel100Electroless Nickel Plating16
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel30No12
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel40No14
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel50No14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel60No14
1 Piece(s)Available

10 Days or more

10[Steel] 1045 Carbon Steel100No16
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal30No12
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal40No14
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal50No14
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal60No14
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal100No16

Loading...

  1. 1

Example

ガイドローラ:Related Image
 

Basic Information

Bore Style No axis (round hole) Roller Type Flat Type Bearing Single
Bearing Material Steel Lining Material Without lining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.