(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Planetary Gearbox for Servo Motor - PLE Series
Neugart
PLE gearboxes are a price-performance wonder, combining lightweight design with exceptional power of up to 260Nm for demanding production cycles. Featuring a low-friction bearing concept and optimized lubrication, PLE gearboxes ensure peak performance at high speeds up to 5000rpm. The efficiency at full load is up to 98% with ratios from 3 to 512. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Days to Ship: | 12 Days |
---|
Worm Gear Reducer - Solid Shaft Output, MAB
Makishinko
Powerful and highly efficient high-grade worm reduction gear
Days to Ship: | 23 Days or more |
---|
Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series
Nidec-Shimpo
For complete product overview and details on Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series see the sections below:
Days to Ship: | 10 Days or more |
---|
High Load Planetary Gearbox for Servo Motor - PLPE Series
Neugart
Cost effective with the best torque-low heat performance reaching up to 195Nm. The optimized output bearing is designed for higher radial and axial forces that reach up to 5900N. The compact outer contour of the PLPE gearbox also allows it to be used in limited spaces. The efficiency at full load is up to 98% with ratios up to 100. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Days to Ship: | 12 Days |
---|
Right Angle Planetary Gearbox for Servo Motor - WPLE Series
Neugart
Bevel gear right angle stage gearbox that is compact with a powerful design which can reach up to 260Nm. It is perfectly suited for dynamic multi-axis systems. WPLE gearboxes ensure peak performance at high speeds up to 5000rpm. The efficiency at full load is up to 95% with ratios from 3 to 512. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Days to Ship: | 12 Days |
---|
High Load Right Angle Planetary Gearbox for Servo Motor - WPLPE Series
Neugart
Cost effective with the best torque-low heat performance reaching up to 195Nm. The optimized output bearing is designed for higher radial and axial forces that reach up to 590 N. Attach drive elements directly to the output shaft, which can also withstand high radial forces thanks to extra-strong deep groove ball bearings. The efficiency at full load is up to 95% with ratios up to 100. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Days to Ship: | 12 Days |
---|
Kyouiku Gear(KG)
For complete product overview and details on Bevel Gearbox - B-BOX BS see the sections below:
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
•Body Material: Aluminum
•Body Surface Treatment: Black anodize treated
•Shaft Material: 1045 Carbon Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Gear reduction ratio |
Type |
Mounting Category |
Output Shaft Type |
Axis Dia. |
The presence or absence of motor |
Brand | Neugart | Makishinko | Nidec-Shimpo | Neugart | Neugart | Neugart | Kyouiku Gear(KG) | Kyouiku Gear(KG) |
---|---|---|---|---|---|---|---|---|
Product Series | Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series | High Load Right Angle Planetary Gearbox for Servo Motor - WPLPE Series | ||||||
CAD |
|
| ||||||
Days to Ship | 12 Days | 23 Days or more | 10 Days or more | 12 Days | 12 Days | 12 Days | 8 Days or more | 8 Days or more |
Gear reduction ratio | 3 ~ 512 | - | - | 3 ~ 100 | 3 ~ 512 | 3 ~ 100 | - | - |
Type | Planetary Gear | - | - | Planetary Gear | Planetary Gear | Planetary Gear | - | - |
Mounting Category | Flange | - | - | Flange | Flange | Flange | - | - |
Output Shaft Type | Solid | - | - | Solid | Solid | Solid | - | - |
Axis Dia. | 10 ~ 25 | - | - | 12 ~ 32 | 10 ~ 25 | 12 ~ 32 | - | - |
The presence or absence of motor | N/A | - | - | N/A | N/A | N/A | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy