(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cost effective with the best torque-low heat performance reaching up to 195Nm. The optimized output bearing is designed for higher radial and axial forces that reach up to 590 N. Attach drive elements directly to the output shaft, which can also withstand high radial forces thanks to extra-strong deep groove ball bearings. The efficiency at full load is up to 95% with ratios up to 100. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Part Number |
---|
WPLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB]-T |
WPLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB]-T |
WPLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE050-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3[AA,AB]-T |
WPLPE050-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLPE050-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE050-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3[AA,AB]-T |
WPLPE050-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLPE050-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD]-T |
WPLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD]-T |
WPLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE070-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3[AC,AD]-T |
WPLPE070-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLPE070-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE070-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3[AC,AD]-T |
WPLPE070-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLPE070-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AE-T |
WPLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AE-T |
WPLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE090-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3AE-T |
WPLPE090-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLPE090-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE090-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3AE-T |
WPLPE090-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLPE090-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AF-T |
WPLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AF-T[11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
WPLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AF-Y[11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AF-T |
WPLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AF-T[11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
WPLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AF-Y[11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE120-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3AF-T |
WPLPE120-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3AF-T[11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
WPLPE120-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]A3AF-Y[11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLPE120-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3AF-T |
WPLPE120-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3AF-T[11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
WPLPE120-[009,012,015,016,020,025,032,040,064,100]-[SFS,SLS,SSS]B3AF-Y[11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
Loading...
Type | Planetary Gear | Mounting Category | Flange | The presence or absence of motor | N/A |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy