(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cost effective with the best torque-low heat performance reaching up to 195Nm. The optimized output bearing is designed for higher radial and axial forces that reach up to 5900N. The compact outer contour of the PLPE gearbox also allows it to be used in limited spaces. The efficiency at full load is up to 98% with ratios up to 100. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Part Number |
---|
PLE040-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AA,AB,AC]-[E,Y][4,5,6,6.35,7,8,9,9.5,9.525,11]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLE040-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AA,AB,AC]-[E,Y][4,5,6,6.35,7,8,9,9.5,9.525,11]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB,AC]-[E,Y][4,5,6,6.35,7,8,9,9.5,9.525,11]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB,AC]-T |
PLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB,AC]-T[4,5,6,6.35,7,8,9,9.5,9.525,11] |
PLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB,AC]-[E,Y][4,5,6,6.35,7,8,9,9.5,9.525,11]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB,AC]-T |
PLPE050-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB,AC]-T[4,5,6,6.35,7,8,9,9.5,9.525,11] |
PLPE050-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AA,AB,AC]-T |
PLPE050-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AA,AB,AC]-T[4,5,6,6.35,7,8,9,9.5,9.525,11] |
PLPE050-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AA,AB,AC]-T |
PLPE050-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AA,AB,AC]-T[4,5,6,6.35,7,8,9,9.5,9.525,11] |
PLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD,AE]-[E,Y,Z][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD,AE]-[R,T] |
PLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD,AE]-[R,T][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
PLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD,AE]-[E,Y,Z][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD,AE]-[R,T] |
PLPE070-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD,AE]-[R,T][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
PLPE070-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AC,AD,AE]-[E,Y,Z][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE070-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AC,AD,AE]-[R,T] |
PLPE070-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AC,AD,AE]-[R,T][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
PLPE070-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AC,AD,AE]-[E,Y,Z][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE070-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AC,AD,AE]-[R,T] |
PLPE070-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AC,AD,AE]-[R,T][5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
PLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AE,AF]-[E,Y,Z][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AE,AF]-[R,T] |
PLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AE,AF]-[R,T][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
PLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AE,AF]-[E,Y,Z][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AE,AF]-[R,T] |
PLPE090-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AE,AF]-[R,T][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
PLPE090-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AE,AF]-[E,Y,Z][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE090-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AE,AF]-[R,T] |
PLPE090-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AE,AF]-[R,T][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
PLPE090-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AE,AF]-[E,Y,Z][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE090-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AE,AF]-[R,T] |
PLPE090-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AE,AF]-[R,T][8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
PLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AF,AG]-[E,Y,Z][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AF,AG]-[R,T] |
PLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AF,AG]-[R,T][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35] |
PLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AF,AG]-[E,Y,Z][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AF,AG]-[R,T] |
PLPE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AF,AG]-[R,T][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35] |
PLPE120-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AF,AG]-[E,Y,Z][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE120-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AF,AG]-[R,T] |
PLPE120-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]A3[AF,AG]-[R,T][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35] |
PLPE120-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AF,AG]-[E,Y,Z][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
PLPE120-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AF,AG]-[R,T] |
PLPE120-[009,012,015,016,020,025,032,040,064,3,4,5,7,8,10,100]-[SFS,SLS,SSS]B3[AF,AG]-[R,T][11,12,12.7,14,15.875,16,19,19.05,20,22,24,28,32,35] |
Loading...
Type | Planetary Gear | Mounting Category | Flange | The presence or absence of motor | N/A |
---|
Select largest Clamping System Diameter option if specific diameter is not needed
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy