(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bevel gear right angle stage gearbox that is compact with a powerful design which can reach up to 260Nm. It is perfectly suited for dynamic multi-axis systems. WPLE gearboxes ensure peak performance at high speeds up to 5000rpm. The efficiency at full load is up to 95% with ratios from 3 to 512. Its versatile mounting capability allows easy integration with nearly every motor.(Other configurations on request)
Part Number |
---|
WPLE040-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB]-T |
WPLE040-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLE040-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE040-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB]-T |
WPLE040-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLE040-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE040-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3[AA,AB]-T |
WPLE040-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLE040-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE040-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3[AA,AB]-T |
WPLE040-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLE040-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE040-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3[AA,AB]-T |
WPLE040-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLE040-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE040-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3[AA,AB]-T |
WPLE040-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3[AA,AB]-T[4,5,6,6.35,7,8,9] |
WPLE040-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3[AA,AB]-Y[4,5,6,6.35,7,8,9]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE060-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD]-T |
WPLE060-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLE060-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE060-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD]-T |
WPLE060-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLE060-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE060-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3[AC,AD]-T |
WPLE060-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLE060-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE060-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3[AC,AD]-T |
WPLE060-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLE060-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE060-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3[AC,AD]-T |
WPLE060-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLE060-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE060-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3[AC,AD]-T |
WPLE060-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3[AC,AD]-T[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14] |
WPLE060-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3[AC,AD]-Y[5,6,6.35,7,8,9,9.5,9.525,10,11,12,12.7,14]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE080-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AE-T |
WPLE080-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLE080-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE080-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AE-T |
WPLE080-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLE080-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE080-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3AE-T |
WPLE080-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLE080-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]A3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE080-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3AE-T |
WPLE080-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLE080-[009,012,015,016,020,025,032,040,064]-[SFS,SLS,SSS]B3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE080-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3AE-T |
WPLE080-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLE080-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]A3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE080-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3AE-T |
WPLE080-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3AE-T[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19] |
WPLE080-[060,080,100,120,160,200,256,320,512]-[SFS,SLS,SSS]B3AE-Y[8,9,9.5,9.525,10,11,12,12.7,14,15.875,16,19]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AF-T |
WPLE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AF-T[11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
WPLE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]A3AF-Y[11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
WPLE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AF-T |
WPLE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AF-T[11,12,12.7,14,15.875,16,19,19.05,20,22,24] |
WPLE120-[003,004,005,007,008,010]-[SFS,SLS,SSS]B3AF-Y[11,12,12.7,14,15.875,16,19,19.05,20,22,24]/[1-99/1]/[1-400/0.01]/[1-400/0.1]/B5/M[2,3,4,5,6,8,10,12,16] |
Loading...
Type | Planetary Gear | Mounting Category | Flange | The presence or absence of motor | N/A |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy