(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
NTN
•Shape: Round Shape
•Material: Steel
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Bearing Lock Nuts - Fine U-Nut, Stainless Steel
Fuji Seimitsu
•Shape: Round Shape
•Material: 304 Stainless Steel
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | 8 Days or more |
---|
Bearing Tooth Lock Washer - AW Series
NTN
•Shape: Round Shape
•Material: Steel
•Type: Tooth Lock Washer
Days to Ship: | Same day or more |
---|
Show Stock Products
Bearing Lock Nuts - Fine U-Nut, S45C Steel Equivalent, SC Series
Fuji Seimitsu
•Shape: Round Shape
•Material: 1045 Carbon Steel Equivalent
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | 8 Days or more |
---|
Bearing Lock Nuts - Tooth Lock Washer
MISUMI
Set of regular Nut and Tooth Lock Washer for Bearing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rolling Bearing Lock Nuts - AN Series
Yokota Kiko
•Shape: Round Shape
•Material: Steel
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Bearing Lock Nuts - Fine U Nuts
MISUMI
Epoch-making locking nut for bearings that eliminates the need for shaft keyway processing, washers, and mounting techniques.
Days to Ship: | Same day or more |
---|
Show Stock Products
Spanner Wrenches for Bearing Nuts
MISUMI
•Material: Chrome Vanadium Steel
•Type: Wrenches
Days to Ship: | Same day or more |
---|
Show Stock Products
Bearing Lock Nuts - Fine U-Nut, Stainless Steel Equivalent
Fuji Seimitsu
•Shape: Round Shape
•Material: 1018 Carbon Steel (SS400 Equivalent)
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | 8 Days or more |
---|
Show Stock Products
MISUMI
•Shape: Hex
•Type: Lock Nuts
For complete product overview and details on Bearing Lock Nuts - Hexagon see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Round Shape
•Material: 4140 Alloy Steel
•Surface Treatment: Surface Treatment Provided
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Bearing Lock Nuts - Hard Locking
MISUMI
•Shape: Round Shape
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Bearing Lock Nuts - Steel/Stainless Steel, HLB Series
Hardlock Industry
•Shape: Round Shape
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Square
•Type: Lock Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Rolling Bearing Tooth Lock Washer - AW Series
Yokota Kiko
•Shape: Round Shape
•Material: Stainless Steel
•Type: Tooth Lock Washer
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Thread Nominal M(mm) |
Shape |
Material |
Surface Treatment |
Screw Type |
|
|
| |||||||||||||
Brand | NTN | Fuji Seimitsu | NTN | Fuji Seimitsu | MISUMI | Yokota Kiko | MISUMI | MISUMI | Fuji Seimitsu | MISUMI | MISUMI | MISUMI | Hardlock Industry | MISUMI | Yokota Kiko |
Product Series | Bearing Lock Nuts - Fine U-Nut, S45C Steel Equivalent, SC Series | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
| ||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Specifications |
|
|
|
|
|
|
| ||||||||
Type | Lock Nuts | Lock Nuts | Tooth Lock Washer | Lock Nuts | Lock Nuts / Lock Nuts w/Tooth Washer | Lock Nuts | Lock Nuts | Wrenches | Lock Nuts | Lock Nuts | Lock Nuts | Lock Nuts | Lock Nuts | Lock Nuts | Tooth Lock Washer |
Thread Nominal M(mm) | M10 ~ M190 | M10 ~ M95 | M10 ~ M145 | M10 ~ M95 | M10×0.75 ~ M50×1.5 | M10x0.75 ~ TM360x5 | M8×0.75 ~ M50×1.5 | - | M10 ~ M90 | M5×0.5 ~ M30×3.5 | M8×0.75 ~ M60×2.0 | M10×0.75 ~ M50×1.5 | M10X0.75 ~ M115X2.0 | M3×0.35 ~ M50×1.5 | - |
Shape | Round Shape | Round Shape | Round Shape | Round Shape | Round Shape | Round Shape | Round Shape | - | Round Shape | Hex | Round Shape | Round Shape | Round Shape | Square | Round Shape |
Material | Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel |
Surface Treatment | No Surface Treatment | No Surface Treatment | No Surface Treatment | No Surface Treatment | No Surface Treatment | No Surface Treatment | No Surface Treatment | - | No Surface Treatment | Surface Treatment Provided / No Surface Treatment | Surface Treatment Provided | Surface Treatment Provided / No Surface Treatment | Surface Treatment Provided / No Surface Treatment | Surface Treatment Provided / No Surface Treatment | No Surface Treatment |
Screw Type | Metric (Fine) Thread | Metric (Fine) Thread | - | Metric (Fine) Thread | Metric (Fine) Thread | Metric (Fine) Thread | Metric (Fine) Thread | - | Metric (Fine) Thread | Metric (Coarse) Thread / Metric (Fine) Thread | Metric (Fine) Thread | Metric (Fine) Thread | Metric (Fine) Thread | Metric (Coarse) Thread / Metric (Fine) Thread | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy