(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Precision

Bearing Lock Nuts - Precision

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Round Shape
•Material: 4140 Alloy Steel
•Surface Treatment: Surface Treatment Provided
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Precision Lock Nuts:Related Image
・Materials
Precision Lock Nuts:Related Image

Specifications

Part Number
PLNY8
Part NumberMxPitchDdBSTmPerpendicularity of End Face (Max.)Max. Tightening Torque (N·m)
TypeM(Fine)Set Screw
(Standard)
PLNY

(High-Grade)
PLN
88x0.7516118322xM4· PLNY 0.005


· PLN 0.002
3.5
1010x1.01813
1212x1.02016
1515x1.02521
1717x1.028231042xM54.5
2020x1.032273xM5
2525x1.538331253xM68.0
3030x1.54540
3535x1.55247
4040x1.558521462.5
4545x1.56559
5050x1.570643xM818.0
5555x2.075681673
6060x2.08073

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PLN8
PLN10
PLN12
PLN15
PLN17
PLN20
PLN25
PLN30
PLN35
PLN40
PLN45
PLN50
PLN55
PLN60
PLNY8
PLNY10
PLNY12
PLNY15
PLNY17
PLNY20
PLNY25
PLNY30
PLNY35
PLNY40
PLNY45
PLNY50
PLNY55
PLNY60
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M
(mm)
1 Piece(s)Available

9 Days or more

M8×0.75
1 Piece(s)Available

9 Days or more

M10×1
1 Piece(s)Available

9 Days or more

M12×1
1 Piece(s)Available

9 Days or more

M15×1
1 Piece(s)Available

Same day

Stock

M17×1
1 Piece(s)Available

9 Days or more

M20×1
1 Piece(s)Available

9 Days or more

M25×1.5
1 Piece(s)Available

9 Days or more

M30×1.5
1 Piece(s)Available

Same day

Stock

M35×1.5
1 Piece(s)Available

Same day

Stock

M40×1.5
1 Piece(s)Available

Same day

Stock

M45×1.5
1 Piece(s)Available

9 Days or more

M50×1.5
1 Piece(s)Available

9 Days or more

M55×2.0
1 Piece(s)Available

9 Days or more

M60×2.0
1 Piece(s)Available

9 Days or more

M8×0.75
1 Piece(s)Available

9 Days or more

M10×1
1 Piece(s)Available

9 Days or more

M12×1
1 Piece(s)Available

Same day

Stock

M15×1
1 Piece(s)Available

Same day

Stock

M17×1
1 Piece(s)Available

9 Days or more

M20×1
1 Piece(s)Available

9 Days or more

M25×1.5
1 Piece(s)Available

Same day

Stock

M30×1.5
1 Piece(s)Available

9 Days or more

M35×1.5
1 Piece(s)Available

Same day

Stock

M40×1.5
1 Piece(s)Available

9 Days or more

M45×1.5
1 Piece(s)Available

9 Days or more

M50×1.5
1 Piece(s)Available

9 Days or more

M55×2.0
1 Piece(s)Available

9 Days or more

M60×2.0
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M
(mm)

Loading...

  1. 1

Basic Information

Type Lock Nuts Shape Round Shape Material 4140 Alloy Steel
Surface Treatment Surface Treatment Provided Screw Type Metric (Fine) Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.