(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Fine U-Nut, Stainless Steel Equivalent

Bearing Lock Nuts - Fine U-Nut, Stainless Steel Equivalent
  • Volume Discount

•Shape: Round Shape
•Material: 1018 Carbon Steel (SS400 Equivalent)
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts

PDF

Part Number

Configured Part Number is shown.

Part Number
FUN00SS
FUN01SS
FUN02SS
FUN03SS
FUN04SS
FUN07SS
FUN08SS
FUN09SS
FUN10SS
FUN11SS
FUN13SS
FUN14SS
FUN15SS
FUN16SS
FUN17SS
FUN18SS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Pitch (p)
1 Piece(s)Available

8 Days or more

-M100.75
1 Piece(s)Available

8 Days or more

-M121
1 Piece(s)Available

68 Days or more

-M151
1 Piece(s)Available

8 Days or more

-M171
1 Piece(s)Available

8 Days

Stock

-M201
1 Piece(s)Available

8 Days or more

-M351.5
1 Piece(s)Available

8 Days or more

-M401.5
1 Piece(s)Available

68 Days or more

-M451.5
1 Piece(s)Available

8 Days or more

-M501.5
1 Piece(s)Available

8 Days or more

10M552
1 Piece(s)Available

8 Days or more

10M652
1 Piece(s)Available

8 Days or more

10M702
1 Piece(s)Available

8 Days or more

10M752
1 Piece(s)Available

8 Days or more

10M802
1 Piece(s)Available

8 Days or more

10M852
1 Piece(s)Available

8 Days or more

10M902
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Pitch (p)

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material 1018 Carbon Steel (SS400 Equivalent)
Surface Treatment No Surface Treatment Screw Type Metric (fine) Thread

Additional Products in this Category

Tech Support