(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Hexagon

Bearing Lock Nuts - Hexagon
  • Volume Discount
  • Degreasing

•Shape: Hex
•Type: Lock Nuts
For complete product overview and details on Bearing Lock Nuts - Hexagon see the sections below:

  • METRIC
  • inCAD Components
Bearing Lock Nuts - Hex Type, Coarse Thread:Related Image
・Materials
TypeCoarseFine[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ A ]Accessories
Set Screw
Type
BNCMBNSC1018 Carbon Steel-Black OxideSet Piece
(Copper Alloy)
Set Screw (4137 Alloy Steel)
-BNSCC1045 Carbon Steel Thermal Refined20~24HRC
BNCMSBNSCS303 Stainless Steel--Set Screw (304 Stainless Steel)
Screw
Type
BNBMBNBS1018 Carbon Steel-Black OxideHex Socket Screw (4137 Alloy Steel)
-BNBSC1045 Carbon Steel Thermal Refined20~24HRC
BNBMSBNBSS303 Stainless Steel--Hex Socket Screw (304 Stainless Steel)

Specifications

Part Number
BNR12
BNSC12
Part NumberMxPitchDCSet ScrewScrew Type
TypeMCoarseFine(e)FBbM1(e1)F1B1b1M2XYZdR
(Coarse Set Screw)
BNCM
BNCMS
(Coarse Screw)
BNBM
BNBMS
(Fine Set Screw)
BNSC
BNSCC
BNSCS
(Fine Screw)
BNBS
BNBSC
BNBSS
*5M5x0.8M5x0.590.219.6 1795M3----------
*6M6x1.0M6x0.7510
8M8x1.25M8x1.01321.9 1927.724139M4747(8.5)4.53.75
10M10x1.5M10x1.01625.4 221031.22797(10)
12M12x1.75M12x1.01727.7 246M434.6301612M59.54.59(11)5.54.5
15-M15x1.02131.2 271141.6361914M612.559.5(11)75.5
16M16x2.0-9.5(12)
20M20x2.5M20x1.02637.0 3247.341156.512(15)
24M24x3.0-3347.3 41138M553.146177.515
25-M25x1.5
30M30x3.5M30x1.5390.557.7 501610M657.7502019.58.518
*End Face M5 and M6 is available for Set Screw only. [ ! ]Z dimensions in ( ) are for Stainless Steel Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BNBM8
BNBM10
BNBM12
BNBM16
BNBM20
BNBM24
BNBM30
BNBMS8
BNBMS10
BNBMS12
BNBMS16
BNBMS20
BNBMS24
BNBMS30
BNBS8
BNBS10
BNBS12
BNBS15
BNBS20
BNBS25
BNBS30
BNBSC8
BNBSC10
BNBSC12
BNBSC15
BNBSC20
BNBSC25
BNBSC30
BNBSS8
BNBSS10
BNBSS12
BNBSS15
BNBSS20
BNBSS25
BNBSS30
BNCM5
BNCM6
BNCM8
BNCM10
BNCM12
BNCM16
BNCM20
BNCM24
BNCM30
BNCMS5
BNCMS6
BNCMS8
BNCMS10
BNCMS12
BNCMS16
BNCMS20
BNCMS24
BNCMS30
BNSC5
BNSC6
BNSC8
BNSC10
BNSC12
BNSC15
BNSC20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Surface Treatment Screw Type
1 Piece(s)Available

8 Days or more

10M8×1.25[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M10×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M16×2[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.25[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M10×1.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M16×2[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.0[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M10×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M12×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M15×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M20×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M25×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M30×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M8×1.0[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M10×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M12×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M15×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M20×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M25×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M30×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M8×1.0[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M10×1[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M12×1[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M15×1[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M20×1[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M25×1.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M30×1.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M5×0.8[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M6×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.25[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M10×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M16×2[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M5×0.8[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M6×1[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.25[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M10×1.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M16×2[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Stainless Steel] 303 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M5×0.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M6×0.75[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M8×1.0[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M10×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M12×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M15×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M20×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread

Loading...

 

Basic Information

Type Lock Nuts Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.