(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drive Shafts

Basic Shape

  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Basic Shape
Material
Heat Treatment
Surface Finish
Shaft Dia. D(mm)

    Drive Shafts - Both Ends Stepped Type

      Drive Shafts - Straight

        Drive Shafts - One End Stepped Type

          Drive Shafts - One End Stepped, One End Double Stepped Type

            Drive Shafts - Flanged Type

              Drive Shafts - One End Stepped with Flange, Shouldered Shape

              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Drive Shafts - Both Ends Stepped Type

              Drive Shafts - Straight

              Drive Shafts - One End Stepped Type

              Drive Shafts - One End Stepped, One End Double Stepped Type

              Drive Shafts - Flanged Type

              Drive Shafts - One End Stepped with Flange, Shouldered Shape

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              Days to Ship 12 Days or more 12 Days or more 12 Days or more 12 Days or more 23 Days or more 23 Days or more
              Specifications
              • inCAD Components
              • inCAD Components
              • inCAD Components
              • inCAD Components
              • inCAD Components
              • inCAD Components
              Basic ShapeBoth Ends SteppedStraightOne End SteppedOne End Double Stepped One End SteppedShoulderedOne End Stepped with Shoulder
              MaterialSteelSteelSteelSteel / Stainless SteelSteel / Stainless SteelSteel / Stainless Steel
              Heat TreatmentNot Hardened / HardenedNot Hardened / HardenedNot Hardened / HardenedNot Hardened / HardenedNot Hardened / HardenedNot Hardened / Hardened
              Surface FinishNone / PlatedNone / PlatedNone / PlatedNone / PlatedNone / PlatedNone / Plated
              Shaft Dia. D(mm)10 ~ 5010 ~ 5010 ~ 5010 ~ 508 ~ 458 ~ 45

              Loading...

              1. 1

              Application example related to this category

              Related Categories to Drive Shafts