(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drive Shafts - Flanged Type

Drive Shafts - Flanged Type

Click this image to zoom it.

Move the mouse over the image to zoom

Driving Shaft with Required Shape, Precision and Hardness.

  • inCAD Components
Drive Shafts - Flanged Type:Related Image
*Ds: Tap dimension of Bearing Inner Race >> Reference: Click here
・Materials
TypeD, P ToleranceConcentricity[ M ]Material[ H ]Hardness[ S ]Surface Treatment
KZENh6Ø0.01 1045 Carbon Steel--
KZECBlack Oxide
KZEPElectroless Nickel Plating
KZES304 Stainless Steel -
KZEF 1045 Carbon SteelInduction Hardened-
Surface Hardness 50HRC ~

Specifications

Part Number-L-T-P-LA
KZEN30-350-T20-P25-LA50
Part Number0.5mm IncrementSelection1mm Increment0.5mm IncrementH*Ds
TypeDLTPLA
KZEN
KZEC
KZEP
KZES
KZEF
850.0~300.05
10
15
20
6~94.0~40.01210
108~125.0~50.01513
1210~135.0~60.014
12A10
15
20
25
12~182016
15100.0~400.012~185.0~75.018
1714~185.0~100.019
17A14~202521
2017~2324
25100.0~500.010
20
30
40
50
20~2810.0~125.03029
3025~3315.0~150.03534
3528~384039
40200.0~500.035~4720.0~150.05048
4535~4849

Alterations

Drive Shafts - Flanged Type:Related Image
[ ! ]For Keyway details >> Click here.
[ ! ]For dimensions of the retaining ring groove >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KZEC8-[50-300/0.5]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]
KZEC10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]
KZEC12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]
KZEC12A-[50-300/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]
KZEC15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]
KZEC17-[100-400/0.5]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]
KZEC17A-[100-400/0.5]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]
KZEC20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]
KZEC25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]
KZEC30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]
KZEC35-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]
KZEC40-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]
KZEC45-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]
KZEF8-[50-300/0.5]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]
KZEF10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]
KZEF12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]
KZEF12A-[50-300/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]
KZEF15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]
KZEF17-[100-400/0.5]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]
KZEF17A-[100-400/0.5]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]
KZEF20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]
KZEF25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]
KZEF30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]
KZEF35-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]
KZEF40-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]
KZEF45-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]
KZEN8-[50-300/0.5]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]
KZEN10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]
KZEN12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]
KZEN12A-[50-300/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]
KZEN15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]
KZEN17-[100-400/0.5]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]
KZEN17A-[100-400/0.5]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]
KZEN20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]
KZEN25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]
KZEN30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]
KZEN35-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]
KZEN40-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]
KZEN45-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]
KZEP8-[50-300/0.5]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]
KZEP10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]
KZEP12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]
KZEP12A-[50-300/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]
KZEP15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]
KZEP17-[100-400/0.5]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]
KZEP17A-[100-400/0.5]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]
KZEP20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]
KZEP25-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[20-28/1]-LA[10-125/0.5]
KZEP30-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[25-33/1]-LA[15-150/0.5]
KZEP35-[100-500/0.5]-T[10,​20,​30,​40,​50]-P[28-38/1]-LA[15-150/0.5]
KZEP40-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-47/1]-LA[20-150/0.5]
KZEP45-[200-500/0.5]-T[10,​20,​30,​40,​50]-P[35-48/1]-LA[20-150/0.5]
KZES8-[50-300/0.5]-T[5,​10,​15,​20]-P[6-9/1]-LA[4-40/0.5]
KZES10-[50-300/0.5]-T[5,​10,​15,​20]-P[8-12/1]-LA[5-50/0.5]
KZES12-[50-300/0.5]-T[5,​10,​15,​20]-P[10-13/1]-LA[5-60/0.5]
KZES12A-[50-300/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-60/0.5]
KZES15-[100-400/0.5]-T[10,​15,​20,​25]-P[12-18/1]-LA[5-75/0.5]
KZES17-[100-400/0.5]-T[10,​15,​20,​25]-P[14-18/1]-LA[5-100/0.5]
KZES17A-[100-400/0.5]-T[10,​15,​20,​25]-P[14-20/1]-LA[5-100/0.5]
KZES20-[100-400/0.5]-T[10,​15,​20,​25]-P[17-23/1]-LA[5-100/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Shaft Dia. D
(mm)
Ds
(φ)
L
(mm)
LA
(mm)
P
(mm)
T
(mm)
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide81050 ~ 3004 ~ 406 ~ 95 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide101350 ~ 3005 ~ 508 ~ 125 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide121450 ~ 3005 ~ 6010 ~ 135 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide121650 ~ 3005 ~ 6012 ~ 1810 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide1518100 ~ 4005 ~ 7512 ~ 1810 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide1719100 ~ 4005 ~ 10014 ~ 1810 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide1721100 ~ 4005 ~ 10014 ~ 2010 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide2024100 ~ 4005 ~ 10017 ~ 2310 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide2529100 ~ 50010 ~ 12520 ~ 2810 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide3034100 ~ 50015 ~ 15025 ~ 3310 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide3539100 ~ 50015 ~ 15028 ~ 3810 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide4048200 ~ 50020 ~ 15035 ~ 4710 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot Hardened[Plated] Black Oxide4549200 ~ 50020 ~ 15035 ~ 4810 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None81050 ~ 3004 ~ 406 ~ 95 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None101350 ~ 3005 ~ 508 ~ 125 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None121450 ~ 3005 ~ 6010 ~ 135 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None121650 ~ 3005 ~ 6012 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None1518100 ~ 4005 ~ 7512 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None1719100 ~ 4005 ~ 10014 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None1721100 ~ 4005 ~ 10014 ~ 2010 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None2024100 ~ 4005 ~ 10017 ~ 2310 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None2529100 ~ 50010 ~ 12520 ~ 2810 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None3034100 ~ 50015 ~ 15025 ~ 3310 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None3539100 ~ 50015 ~ 15028 ~ 3810 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None4048200 ~ 50020 ~ 15035 ~ 4710 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon Steel[Hardened] Induction Hardened Surface Hardness 50HRC ~None4549200 ~ 50020 ~ 15035 ~ 4810 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone81050 ~ 3004 ~ 406 ~ 95 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone101350 ~ 3005 ~ 508 ~ 125 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone121450 ~ 3005 ~ 6010 ~ 135 ~ 20
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone121650 ~ 3005 ~ 6012 ~ 1810 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone1518100 ~ 4005 ~ 7512 ~ 1810 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone1719100 ~ 4005 ~ 10014 ~ 1810 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone1721100 ~ 4005 ~ 10014 ~ 2010 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone2024100 ~ 4005 ~ 10017 ~ 2310 ~ 25
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone2529100 ~ 50010 ~ 12520 ~ 2810 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone3034100 ~ 50015 ~ 15025 ~ 3310 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone3539100 ~ 50015 ~ 15028 ~ 3810 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone4048200 ~ 50020 ~ 15035 ~ 4710 ~ 50
1 Piece(s)

23 Days or more

101045 Carbon SteelNot HardenedNone4549200 ~ 50020 ~ 15035 ~ 4810 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel81050 ~ 3004 ~ 406 ~ 95 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel101350 ~ 3005 ~ 508 ~ 125 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel121450 ~ 3005 ~ 6010 ~ 135 ~ 20
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel121650 ~ 3005 ~ 6012 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel1518100 ~ 4005 ~ 7512 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel1719100 ~ 4005 ~ 10014 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel1721100 ~ 4005 ~ 10014 ~ 2010 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel2024100 ~ 4005 ~ 10017 ~ 2310 ~ 25
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel2529100 ~ 50010 ~ 12520 ~ 2810 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel3034100 ~ 50015 ~ 15025 ~ 3310 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel3539100 ~ 50015 ~ 15028 ~ 3810 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel4048200 ~ 50020 ~ 15035 ~ 4710 ~ 50
1 Piece(s)

25 Days or more

101045 Carbon SteelNot Hardened[Plated] Electroless Nickel4549200 ~ 50020 ~ 15035 ~ 4810 ~ 50
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone81050 ~ 3004 ~ 406 ~ 95 ~ 20
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone101350 ~ 3005 ~ 508 ~ 125 ~ 20
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone121450 ~ 3005 ~ 6010 ~ 135 ~ 20
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone121650 ~ 3005 ~ 6012 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone1518100 ~ 4005 ~ 7512 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone1719100 ~ 4005 ~ 10014 ~ 1810 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone1721100 ~ 4005 ~ 10014 ~ 2010 ~ 25
1 Piece(s)

25 Days or more

10304 Stainless SteelNot HardenedNone2024100 ~ 4005 ~ 10017 ~ 2310 ~ 25

Loading...

 

Basic Information

Basic Shape Shouldered Shaft Tolerance h6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.