(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
2-Axis Dovetail Goniometer Stage (B55)
Suruga Seiki
Two-axis goniometer stage with a high cost-effectiveness that uses a dovetail for the travel guide and a worm gear for the feed mechanism.
"Features” · Various variations
The optimum size can be selected according to the mounted object.
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
[Applications]
・ It can be used in a wide range of applications such as research and development, jigs, production equipment, and embedment of equipment
Days to Ship: | 8 Days or more |
---|
Manual Goniometer Stages - 1-Axis, Dovetail, GFG
MISUMI
Circular Arc Motion Stages with arc centers located on central perpendicular line above the stage tops.
Days to Ship: | 12 Days or more |
---|
Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
Suruga Seiki
High accuracy and smooth operation goniometer stage that uses a crossed roller guide and a worm gear feed mechanism.Ideal for frequent operations.
[Features]・ High accuracy
High accuracy of rotation center runout accuracy of 0.01 mm or less
· Wide variations
Vernier scale (minimum reading 0.1°) is attached to the side, and the clamp position can be selected from L and R according to the installation location
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58
Suruga Seiki
A high-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.[Features]・ High accuracy
High accuracy of rotation center runout accuracy of 0.01 mm or less
· Wide variations
The clamp position can be selected from L and R according to the installation location, and the micrometer position can be selected from center-drive and side drive
The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Goniometer Stages - 2-Axis, Dovetail, GFWG
MISUMI
Circular Arc Motion Stages with arc centers located on central perpendicular line above the stage tops.
Days to Ship: | 12 Days or more |
---|
Manual Goniometer Stages - 2-Axis, Cross Roller Guide, GPWG
MISUMI
Goniometer Stages with high precision. Excellent operability makes them suitable for frequent positioning applications.
Days to Ship: | 12 Days or more |
---|
Manual Goniometer Stages - 1-Axis, Cross Roller Guide, GPG
MISUMI
Goniometer Stages with high precision. Excellent operability makes them suitable for frequent positioning applications.
Days to Ship: | 12 Days or more |
---|
Manual Goniometer Stages - Symmetrical Use, 2-Axis, Dovetail Groove, DSGFWG
MISUMI
Symmetrical Stack, 2-axis Stages useable in limited spaces.
Days to Ship: | 12 Days or more |
---|
Manual Goniometer Stages - 1-Axis, Dovetail, B54
Suruga Seiki
A cost-effective dovetail goniometer stage that uses a worm gear feed mechanism.
[Features]· A wide range of variations
Ideal size can be selected according to the mounted object
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
Vernier scale (minimum reading 0.1°) is attached to the side, and the clamp position can be selected from L and R according to the installation location
[Applications]
・ Can be used in a wide range of applications such as research and development, jigs, production equipment, equipment integration, etc.
Days to Ship: | 8 Days or more |
---|
Manual Goniometer Stages - Dovetail, High Precision, TGOH
NBK
Goniometer stage used for tilting and rotating. A compact stage with minimal protruding parts. Effective for saving space and combined use.
Days to Ship: | 11 Days or more |
---|
Manual Goniometer Stages - 1-Axis, Dovetail, Higher Load
Chuo Precision Industrial
[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items
Days to Ship: | 8 Days or more |
---|
Manual Goniometer Stages - 2-Axis, Dovetail, Higher Load
Chuo Precision Industrial
[Features]
· 2-axis inclination stage with different rotation center heights and travel amounts.
Days to Ship: | 8 Days or more |
---|
Manual Goniometer Stages - Horizontal Type, Dovetail, High Precision, Smooth Operation
Chuo Precision Industrial
A single-shaft horizontal slope stage with differing rotational center positions and transfer amounts.
Days to Ship: | 11 Days or more |
---|
Manual Goniometer Stages - 2-Axis, High Precision, Low Profile
Chuo Precision Industrial
Single-shaft slope stage with different rotational axis heights and transfer amounts.
Days to Ship: | 12 Days or more |
---|
Manual Goniometer Stages - 1-Axis, High Precision, Low Profile
Chuo Precision Industrial
A single-shaft slope stage with differing rotational center positions and transfer amounts.
Days to Ship: | 8 Days or more |
---|
2-Axis Crossed Roller Goniometer Stage, Micrometer (B59)
Suruga Seiki
High-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.
"Features” · Various variations
The clamp position can be set either on the right or the left in order to adapt to the installation location,
while certain available types allow the micrometer orientation to be selected from either center-drive or side-drive.
The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57)
Suruga Seiki
High-accuracy goniometer stage with excellent operability that uses a crossed roller for the travel guide and a worm gear for the feed mechanism.
It is ideal for frequent operations.
・ High accuracy
High accuracy of 0.01 mm or less of rotation center deflection accuracy.
· Wide variations
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Goniometer Axis |
Travel (Range)(mm) |
Load Capacity (Range)(N) |
Table Size (Length) L (Range)(mm) |
Table Size (Width) W (Range)(mm) |
Overall Height H (Range)(mm) |
Feeding Method |
Center of Rotation Height (Range)(mm) |
Guiding Mechanism |
Table Material |
Table Surface Treatment |
Brand | Suruga Seiki | MISUMI | Suruga Seiki | Suruga Seiki | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | NBK | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56 | Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58 | Manual Goniometer Stages - Symmetrical Use, 2-Axis, Dovetail Groove, DSGFWG | Manual Goniometer Stages - Horizontal Type, Dovetail, High Precision, Smooth Operation | Manual Goniometer Stages - 2-Axis, High Precision, Low Profile | Manual Goniometer Stages - 1-Axis, High Precision, Low Profile | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Specifications |
|
|
|
|
| ||||||||||||
Goniometer Axis | - | X Axis | - | - | XY Axis | XY Axis | X Axis | XY Axis | - | X Axis | X Axis | XY Axis | X Axis | XY Axis | X Axis | - | - |
Travel (Range)(mm) | Up to ±10 / ±10 to 20 / ±20 or More | Up to ±10 | Up to ±10 | - | Up to ±10 / ±10 to 20 / ±20 or More | Up to ±10 | Up to ±10 | Up to ±10 / ±10 to 20 / ±20 or More | Up to ±10 / ±10 to 20 / ±20 or More | Up to ±10 | Up to ±10 / ±10 to 20 / ±20 or More | Up to ±10 | Up to ±10 | Up to ±10 | Up to ±10 | - | Up to ±10 |
Load Capacity (Range)(N) | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 | 30.1 to 50 | 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 |
Table Size (Length) L (Range)(mm) | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | 26 to 40 / 41 to 60 | 26 to 40 / 41 to 60 | 41 to 60 | 41 to 60 | 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | 41 to 60 / 61 to 90 |
Table Size (Width) W (Range)(mm) | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | 26 to 40 / 41 to 60 / 91 to 120 | 26 to 40 / 41 to 60 | 41 to 60 | 41 to 60 | 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | 41 to 60 / 61 to 90 |
Overall Height H (Range)(mm) | 25.1 to 30 ~ 50.1 to 60 | 1 to 15 ~ 25.1 to 30 | 15.1 to 20 ~ 25.1 to 30 | 15.1 to 20 ~ 25.1 to 30 | 25.1 to 30 ~ 50.1 to 60 | 35.1 to 40 ~ 50.1 to 60 | 15.1 to 20 ~ 25.1 to 30 | 25.1 to 30 ~ 50.1 to 60 | 1 to 15 ~ 25.1 to 30 | 1 to 15 ~ 30.1 to 35 | - | - | - | - | - | 35.1 to 40 ~ 50.1 to 60 | 35.1 to 40 ~ 50.1 to 60 |
Feeding Method | Worm Gears | Worm Gears | Worm Gears | Micrometer Heads | Worm Gears | Micrometer Heads | Micrometer Heads | Worm Gears | Worm Gears | - | Feed Screw | Feed Screw | Feed Screw | - | - | Micrometer Heads | Worm Gears |
Center of Rotation Height (Range)(mm) | 15.1 to 20 ~ 90.1 to 100 | 15.1 to 20 ~ 100.1 or More | 40.1 to 50 ~ 100.1 or More | 35.1 to 40 ~ 100.1 or More | 15.1 to 20 ~ 90.1 to 100 | 1 to 15 ~ 90.1 to 100 | 35.1 to 40 ~ 100.1 or More | 15.1 to 20 ~ 90.1 to 100 | 15.1 to 20 ~ 100.1 or More | 1 to 15 ~ 40.1 to 50 | - | - | - | - | - | 35.1 to 40 ~ 90.1 to 100 | 40.1 to 50 ~ 90.1 to 100 |
Guiding Mechanism | Dovetail Slide | Dovetail Slide | Cross Roller | Cross Roller | Dovetail Slide | Cross Roller | Cross Roller | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide / Slide Guide | Dovetail Slide / Slide Guide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Cross Roller | Cross Roller |
Table Material | Aluminum / Brass | Brass | Aluminum / Brass | Aluminum | Brass | Aluminum Alloy | Aluminum Alloy | Brass | Aluminum / Brass | Brass | Brass / Aluminum Alloy | Brass / Aluminum Alloy | Brass | Aluminum Alloy | Aluminum Alloy | Aluminum | Aluminum / Brass |
Table Surface Treatment | Black Anodize / Black Oxide | - | Black Anodize / Clear Anodize / Nickel Chrome | Black Anodize / Clear Anodize | - | Black Anodize / Clear Anodize | Black Anodize / Clear Anodize | - | Black Anodize / Black Oxide | Low Temperature Black Chrome | Black Anodize / Low Temperature Black Chrome | Black Anodize / Low Temperature Black Chrome | Low Temperature Black Chrome | Black Anodize | Black Anodize | Black Anodize / Clear Anodize | Clear Anodize / Nickel Chrome |
Loading...
The height is from the bottom to the top of the mounting surface. The micrometer head is not counted for the measurement.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy