(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58

Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58
  • Volume Discount

A high-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.[Features]・ High accuracy
 High accuracy of rotation center runout accuracy of 0.01 mm or less
· Wide variations
 The clamp position can be selected from L and R according to the installation location, and the micrometer position can be selected from center-drive and side drive
 The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

Part Number
B58-40LC
B58-40LCR
B58-40UC
B58-40UCR
B58-40WLC
B58-40WLCR
B58-50LA
B58-50LAR
B58-50LC
B58-50LCR
B58-50UA
B58-50UAR
B58-50UC
B58-50UCR
B58-50WLA
B58-50WLAR
B58-50WLC
B58-50WLCR
B58-60LC
B58-60LCR
B58-60TLC
B58-60TLCR
B58-60UC
B58-60UCR
B58-60WLC
B58-60WLCR
B58-70LA
B58-70LAR
B58-70LC
B58-70LCR
B58-70UA
B58-70UAR
B58-70UC
B58-70UCR
B58-70WLA
B58-70WLAR
B58-70WLC
B58-70WLCR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

8 Days or more

105~3026~4026~4015.1~2050.1~60Black Anodize404029.46020±41.31.150.27SideStandard
1 Piece(s)Available

12 Days or more

105~3026~4026~4015.1~2050.1~60Black Anodize404029.46020±41.31.150.27SideRight and Left
1 Piece(s)Available

8 Days or more

105~3026~4026~4015.1~2035.1~40Black Anodize404029.44020±71.31.150.27SideStandard
1 Piece(s)Available

12 Days or more

105~3026~4026~4015.1~2035.1~40Black Anodize404029.44020±71.31.150.27SideRight and Left
1 Piece(s)Available

11 Days or more

105~3026~4026~4015.1~2070.1~80Black Anodize404029.48020±41.31.150.27SideStandard
1 Piece(s)Available

11 Days or more

105~3026~4026~4015.1~2070.1~80Black Anodize404029.48020±41.31.150.27SideRight and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2060.1~70Clear Anodize505029.46818±30.60.260.37CenterStandard
1 Piece(s)Available

12 Days or more

105~3041~6041~6015.1~2060.1~70Clear Anodize505029.46818±30.60.260.37CenterRight and Left
1 Piece(s)Available

12 Days or more

105~3041~6041~6015.1~2060.1~70Clear Anodize505029.46818±30.60.260.37SideStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2060.1~70Clear Anodize505029.46818±30.60.260.37SideRight and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2040.1~50Clear Anodize505029.45018±30.60.260.37CenterStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2040.1~50Clear Anodize505029.45018±30.60.260.37CenterRight and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2040.1~50Clear Anodize505029.45018±30.60.260.37SideStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2040.1~50Clear Anodize505029.45018±30.60.260.37SideRight and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2080.1~90Clear Anodize505029.48618±30.60.260.37CenterStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2080.1~90Clear Anodize505029.48618±30.60.260.37CenterRight and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2080.1~90Clear Anodize505029.48618±30.60.260.37SideStandard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2080.1~90Clear Anodize505029.48618±30.60.260.37SideRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5041~6041~6020.1~2570.1~80Black Anodize6060497525±40.270.090.1SideStandard
1 Piece(s)Available

11 Days or more

1030.1~5041~6041~6020.1~2570.1~80Black Anodize6060497525±40.270.090.1SideRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5041~6041~6020.1~25100.1 or MoreBlack Anodize60604912525±2.50.270.090.1SideStandard
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6020.1~25100.1 or MoreBlack Anodize60604912525±2.50.270.090.1SideRight and Left
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6020.1~2540.1~50Black Anodize6060495025±40.270.090.1SideStandard
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6020.1~2540.1~50Black Anodize6060495025±40.270.090.1SideRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5041~6041~6020.1~2590.1~100Black Anodize60604910025±30.270.090.1SideStandard
1 Piece(s)Available

11 Days or more

1030.1~5041~6041~6020.1~2590.1~100Black Anodize60604910025±30.270.090.1SideRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3090.1~100Clear Anodize7070499626±30.170.060.06CenterStandard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3090.1~100Clear Anodize7070499626±30.170.060.06CenterRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3090.1~100Clear Anodize7070499626±30.170.060.06SideStandard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3090.1~100Clear Anodize7070499626±30.170.060.06SideRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3060.1~70Clear Anodize7070497026±30.170.060.06CenterStandard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3060.1~70Clear Anodize7070497026±30.170.060.06CenterRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3060.1~70Clear Anodize7070497026±30.170.060.06SideStandard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~3060.1~70Clear Anodize7070497026±30.170.060.06SideRight and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~30100.1 or MoreClear Anodize70704912226±30.170.060.06CenterStandard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9025.1~30100.1 or MoreClear Anodize70704912226±30.170.060.06CenterRight and Left
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9025.1~30100.1 or MoreClear Anodize70704912226±30.170.060.06SideStandard
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9025.1~30100.1 or MoreClear Anodize70704912226±30.170.060.06SideRight and Left
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum
Through Hole (Table Center Hole) No Clamp Standard Number of Goniometer Axes 1-Axis
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support