(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single-shaft horizontal slope stage with differing rotational center positions and transfer amounts.
Part Number
Configured Part Number is shown.
TS-R611
Goniometer Axis | Goniometer X Axis | Travel (Range)(mm) | ~ ±10 |
---|---|---|---|
Load Capacity (Range)(N) | 5~30 | Stage surface (length) (range of selection)(mm) | 41~60 |
Stage surface (width) (range of selection)(mm) | 41~60 | Feeding Method | [Feed Screw] Precision Screw, Complex Coupling Type |
Guiding Mechanism | Presence | Table Material | Brass |
Table Surface Treatment | [Low Temperature Black Chrome] Hard black chrome | Stage surface (length)(mm) | 60 |
Stage surface (width)(mm) | 60 | Load Capacity(N) | 29.4 |
Show More | |||
Clamp Type | Lever Type | Travel Distance/Knob 1 Rotation | Approx. 10′37″ |
Moving Direction | Rotation in one direction | RoHS | 10 |
Show Less |
Goniometer Axis | Goniometer X Axis | Travel (Range)(mm) | ~ ±10 | Load Capacity (Range)(N) | 5~30 |
---|---|---|---|---|---|
Stage surface (length) (range of selection)(mm) | 41~60 | Stage surface (width) (range of selection)(mm) | 41~60 | Feeding Method | Precision Screw, Complex Coupling Type |
Guiding Mechanism | Presence | Table Material | Brass | Table Surface Treatment | Hard black chrome |
Stage surface (length)(mm) | 60 | Stage surface (width)(mm) | 60 | Load Capacity(N) | 29.4 |
Clamp Type | Lever Type | Travel Distance/Knob 1 Rotation | Approx. 10′37″ | Moving Direction | Rotation in one direction |
Please check the type/dimensions/specifications of the part TS-R611 in the Manual Goniometer Stages - Horizontal Type, Dovetail, High Precision, Smooth Operation series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy