(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
Able to fix φ12 or φ20 rod and position freely. Cam method fixing makes convenient because three joints can be fixed with one clamp knob.
Days to Ship: | 9 Days or more |
---|
Suruga Seiki
Base plate that is compatible with various stages.
[Features]
· Plate to connect a stage or holder to a vibration isolation table of M6 tap.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
The length, diameter, and tap can be set from the table. In the case of special tap, special outer diameter, please contact us. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 15 Days or more |
---|
Aluminum Breadboard (for M4/M6)
Suruga Seiki
[Features]
· Can be placed on an existing testing bench to construct a space-saving experimental system unit.
· The unit constructed on the breadboard can be moved to, or and stored in any place.
· The surface the breadboard is anodized. The breadboard has handles, and thus is easy to move.
· The grid on the upper surface has M4 and M6 tapped through holes at intervals of 25 mm.
· Provides M6 bolt holes for fixing to the anti-vibration table.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This is thin, lightweight, and non-rust type. Linear and low optical axis optical experiment system can be configured by using dedicated carrier. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This as a position adjusting plate that can be used with various types of stages. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Fixed-type (Hexagon Type) Cross Clamp
Suruga Seiki
[Features]
· Cross clamp and hex socket head bolt type for heavy-duty use.
· Balls or rods can be connected in an orthogonal manner.
· Fixed with slit fastening.
· Tighten M5 bolts.
· Able to retain firm fix with the slit fixed part and distorting the clamp part.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
For complete product overview and details on Conversion Adapter see the sections below:
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
•Main materials/surface treatment: Aluminum Alloy
Days to Ship: | 18 Days or more |
---|
Suruga Seiki
It is a stainless steel pole. Use to connect with cross clamp etc, by using screw of M16P=1 and standing on various stage-based type etc. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Rod used for mounting of stainless steel optical parts. Possible to use holder for opts-station where the M4 screw is attached as the rod type holder.
[Features]
Rod used for [A40M/A41M] stainless optical part mounting .
Possible to use holder for opts-station where the M4 screw is attached as the rod type holder.
Rod used for [A40M/A41M/A42] stainless optical part mounting .
Possible to mount on every kind of holder in common from A40 to A42 and with the screw of M6P =1 attached.
Can fix confidently the wrench through the hole when mounting to the holder because the through hole of φ3 mm or φ4 mm is under the M6 screw.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
By using this rod, it is possible to set the holder to a variety of optical axis heights without having to purchase a new rod. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 12 Days or more |
---|
Adjustable Height Pole Set (Tip M6)
Suruga Seiki
Used to change the height of height-adjustable platform. A desired length can be specified in 1-mm increments up to 300 mm. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 16 Days or more |
---|
Suruga Seiki
Can be mounted to rod. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Aluminum bread-board (handle for A64)
Suruga Seiki
Place on top of the existing lab bench, an experimental system unit can be constructed in a space-saving manner. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Lightweight aluminum (black anodized), and can compose linear optical experiment system with the dedicated carriers.
[Features]
· Can be mounted to the vibration isolation table directly with M6 bolts.
· The bench width and height are 50 mm and 25 mm, respectively, with low optical axis and high stability.
· The products with /ST at the end of their model numbers include a scale.
· The guideline of the total load on the optical bench shall be 10 or less times as large as the bench's own weight avoiding uneven and concentrated loading.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Plate to adjust a tilt stage position by mounting on the stage unit, when device proximity is difficult due to interference of stage units.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Fixing by collet tightening method provides good stability and more effective fixing. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Opt Station holder is possible to slide after placing. Shift adjusting of the mirror holder position is enabled. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· This is an aluminum bread board for an optical station 40 mm stage.
· An optical system is set and includes a handle that can be carried as is.
· The M3 tap is processed at 16 mm on the upper surface.
Flatness: 0.20 mm or less.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Stand to fix 10mm long rod.
· Including L=10 rods.
· Used as a rod stand of the holder for opt station to fix at any angle
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Used to fix the base plate, etc. in any positions on the vibration isolation table.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
A10 connection carrier for fixing the optical bench to the base of optical plates etc. Depending on the base, magnet, plate etc. are required. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Can be attached to and removed from a magnetic vibration isolation table, experiment table, etc. by turning on and off the lever.
· Can be fixed in any positions regardless of the tap hole position.
· A type with strong magnetic force through a thin type are available.
· A22-1: Can be mounted to a rod stand, etc. with a mounting screw of M16P = 1.
· Also, it is possible to mount various stages of □40 mm and □60 mm using the adapter plate.
Days to Ship: | 9 Days or more |
---|
Mini carrier for optical bench
Suruga Seiki
[Features]
· Carrier for optical bench A16.
· The guideline of the load on the carrier for optical bench shall be 20 or less times as large as the carrier's own weight avoiding uneven and concentrated loading.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
It is a stand to be used for height adjustment of the holder or other similar products. Rod is fixed by the contact of two lines and point contact of the clamping screw, can be fixed securely. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Up/Down fine movement rod stand
Suruga Seiki
[Features]
· Rod stand which can move finely up and down.
· The rod can be moved finely up and down by turning the adjustment knob with knurled after fixing the rod with the rod fixing knob.
· Fixed with the upper and lower fixing clamps after finishing adjustment.
· The fine movement range is 10 mm.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This part is used as a rod stand. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· The optical path can be switched by placing a holder for opt station and sliding it (reference reproducibility value: about 10 seconds).
· No lock mechanism is included with the slid position fixed with magnet
Days to Ship: | 12 Days or more |
---|
Spacer □40 for optical axis height adjustment
Suruga Seiki
[Features]
· 40mm spacer to adjust the optical axis.
· Used such as when the height of the combination of stages is insufficient for the set optical axis.
· The outer dimensions are 40×40mm and it can be used for 40 stage and opt station holder.
· The lineup includes 10mm to 50mm at intervals of 5mm based on the combination of spacers.
· In addition, combination of A50-H, R, J, V, W, X, and Y enables finer adjustment.
Days to Ship: | 8 Days or more |
---|
Optical Axis Height Adjustment Spacer □60
Suruga Seiki
Spacer for adjusting the optical axis. Used such as when the height of the combination of stages is insufficient for the set optical axis. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Mount Opt Station holders, rotate by 360°, and fix to your desired location. Can be easily rotated, making it convenient for manipulating the path of the light.
Days to Ship: | 8 Days or more |
---|
Rotation type (handle type) cross clamp
Suruga Seiki
[Features]
· Cross clamp for heavy duty use.
· A ball or rod can be fixed turning it at any angles.
· Fixed with slit fastening.
· Able to retain firm fix with the slit fixed part and distorting the clamp part.
· Three Types according to the Combination of Applicable Diameters
Days to Ship: | 8 Days or more |
---|
Rotation-type (Hexagon Type) Cross Clamp
Suruga Seiki
[Features]
· Cross clamp and hex socket head bolt type for heavy-duty use.
· A ball or rod can be fixed turning it at any angles.
· Fixed with slit fastening.
· Tighten M5 bolts.
· Able to retain firm fix with the slit fixed part and distorting the clamp part.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Cross clamp for fixing the pole or rod at an arbitrary angle. Fixing of rod and pole is done with a clamp. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Fixed-type (handle type) cross clamp
Suruga Seiki
[Features]
· Cross clamp for heavy duty use.
It is possible to make orthonormal and connect the pole or rod.
· Fixed with slit fastening.
· Able to retain firm fix with the slit fixed part and distorting the clamp part.
· Three Types according to the Combination of Applicable Diameters
Days to Ship: | 12 Days or more |
---|
Fixed-Type Cross Clamp - A45 Series
Suruga Seiki
It is a Cross Clamp to be used for orthogonally crosses and connects with the ball or rod. The ball, rod is fixed by the clamp. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
·Can easily make the optical system into a unit.
[Features]
· It is the smallest tooling plate among the line up.
· With the opt station and 40mm stage and such in combination as a unit, move or fixed to the anti-vibration table or the breadboard, and can be easily stored.
· The tapping machining top surface of the matrix have setting of 8mm and 16mm for M3, 25mm for M6 and all are through-holes.
· For fixing to anti-vibration table and such, a bolt hole for M6 has been processed.
· It is easy to combine an opt station, and optical system composed of 40mm stage and such into a unit.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
The baseplate that allows placing a rod stand to any position at the anti-vibration table. Secure it with the clamp included with the anti-vibration table. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Adapter plate that is compatible with various stages. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Fixed-Type Cross Clamp - CF Series
Chuo Precision Industrial
Clamp: Presence
For complete product overview and details on Fixed-Type Cross Clamp - CF Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Swivel cross clamp for light duty use.
Chuo Precision Industrial
Clamp: Presence
For complete product overview and details on Swivel cross clamp for light duty use. see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
Days to Ship | 9 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 18 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy