(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conversion Adapter

Part Number

Configured Part Number is shown.

Part Number
C-05-(1)
C-05-(2)
C-05-(4)
C-05-(5)
C-05-(6)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConversion: Tapped Holes Conversion: Male Thread External Dimension
(mm)
1 Piece(s)Available

8 Days or more

10M16P2M16P1φ35×15
1 Piece(s)Available

11 Days or more

10M16P1M16P2φ35×15
1 Piece(s)Available

11 Days or more

10M6P1M16P1φ18×10
1 Piece(s)Available

8 Days or more

10M6P1W1/4"φ12×13
1 Piece(s)Available

8 Days or more

10W1/4"M6P1φ12×13

Loading...

  1. 1

Additional Products in this Category

Tech Support