(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed-Type Cross Clamp - CF Series

Fixed-Type Cross Clamp - CF Series
  • Volume Discount

Clamp: Presence
For complete product overview and details on Fixed-Type Cross Clamp - CF Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CF-8-8
CF-8-12
CF-12-12
CF-12-20
CF-20-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Shaft Diameter
(mm)
External Dimension
(mm)
1 Piece(s)Available

11 Days or more

10φ8-φ8φ24.8×73
1 Piece(s)Available

8 Days or more

10φ8-φ12φ24.8×75
1 Piece(s)Available

8 Days or more

10φ12-φ12φ24.8×77
1 Piece(s)Available

11 Days or more

10φ12-φ20φ29.8×90
1 Piece(s)Available

11 Days or more

10φ20-φ20φ29.8×99

Loading...

  1. 1

Basic Information

Clamp Presence

Additional Products in this Category

Tech Support