(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Base

Magnetic Base

Click this image to zoom it.

Move the mouse over the image to zoom

  • Magnetic Base
  • Magnetic Base
  • Magnetic Base
  • Magnetic Base
  • Magnetic Base
  • Magnetic Base
  • Magnetic Base
  • Volume Discount

[Features]
· Can be attached to and removed from a magnetic vibration isolation table, experiment table, etc. by turning on and off the lever.
· Can be fixed in any positions regardless of the tap hole position.
· A type with strong magnetic force through a thin type are available.
· A22-1: Can be mounted to a rod stand, etc. with a mounting screw of M16P = 1.
· Also, it is possible to mount various stages of □40 mm and □60 mm using the adapter plate.

PDF

A22-1

 

A22-2

 

A22_8

 

A22-10

 

A22-11

Part Number
A22-1
A22-2
A22-8
A22-10
A22-11
A22-12
A22-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTop mountable type Magnetization force
(kgf)
1 Piece(s)Available

9 Days or more

10-56
1 Piece(s)Available

9 Days or more

10T-M4A100
1 Piece(s)Available

9 Days or more

10T-M2A/3A20
1 Piece(s)Available

9 Days or more

10T-M4A,B,C,D20
1 Piece(s)Available

14 Days or more

10T-M4A20
1 Piece(s)Available

12 Days or more

10T-M4A,B,C,D25
1 Piece(s)Available

14 Days or more

10T-M4E,F25

Loading...

  1. 1
 

Additional Products in this Category

Tech Support