(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· This product is used to fix a lens and mirror to the holder of the manufacturer.
· Note that this product is dedicated to the holder of the manufacturer.
· Note that even if the diameter is the same, the shape varies according to the product.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This is a screw ring for fastening lenses and mirrors. Note that even if the diameter is the same, the shape may vary according to the product. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Used for constructing optical systems.
[Features]
· Used to adjust the optical axis when mounting an optical system of opt station.
· Can be fixed into a tap hole of a blade board by pushing the large pin to fix the target downward.
· You can install it in any position by returning the pin upward.
· The mark of the target is adjusted to 45 mm high.
· Seals for target (white-based black cross and black-based white cross) are included.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
This is a camera holder to fix the camera, CCD camera, video camera etc. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Holder to fix a commercially available power meter sensor.
· This is mainly used for fix a rectangle power meter sensor and has a structure in which the sensor is not misaligned even if the sensor cable is pulled.
· The fixing method is to sandwich with screws from above.
· Sensors which can be fixed are limited.
· With the rod removed, direct mounting to the base is possible.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· 40mm stage, opts station use holder etc. can be mounted.
· Cross clamp etc. can mount freely in position.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
This is a ring spanner for tightening screw rings. Fixed and variable types are available. Sizes are available matching with ring diameter. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
[Features]
· The mounting positions of adapter plates can be adjusted with the YZ shaft.
· The mounting position is fixed with screws, so it does not move after fixing.
· The adapter plate is fixed at two lower points and there is no shielding object above, so work from above is easy.
· Please use this when no change is made after adjustment such as optical axis adjustment of a lens
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Various types of adapters can be fixed with the help of this holder. The optical axis height is unified to 25 mm from the floor. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Bracket that can be fitted with various adapter types. Can be mounted to tilt stage. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 26 Days or more |
---|
Chuo Precision Industrial
[Features]
· HC-T3 and HC-T4 are products in which a ø12 mm shaft is attached to a free camera platform with tripod threads (nominal size 1/4).
· HC-T2N is a product in which a ø12 mm shaft is attached to a single-handle camera platform with tripod threads (nominal size 1/4).
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
For complete product overview and details on Ring Spanner - MHZ-1 see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Chuo Precision Industrial | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 26 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy