(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polarizer holder with fine adjustment

Polarizer holder with fine adjustment
  • Volume Discount

[Features]
· F62 type polarizer holder with a fine adjustment function.
· Manual 360° flutter is possible with the clamp loosened. ±4° fine adjustment is possible with the micrometer head with the clamp tightened.
· The adapter F69 for polarization prism can be mounted to F63-30N.
· Since 0 point adjustment of the scale is possible, it is easy to set the angle freely from the standard angle.
· Optical-axis calculation of the rod stand.

PDF

 

F63-30N

 

F63-50N

Part Number
F63-25.4
F63-30N
F63-50N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEffective Diameter
(φ)
Applicable Element Diameter
(φ)
1 Piece(s)Available

13 Days or more

102225.4
1 Piece(s)Available

13 Days or more

102630
1 Piece(s)Available

13 Days or more

104550

Loading...

  1. 1
 

Basic Information

Height of Holder(mm) 30 Fine Movement Method Micrometer Head Adjustment axis θx (with 0 point adjustment function) axis

Additional Products in this Category

Tech Support