(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
This is a holder where mirrors, plate beam splitter and such elements are fixed, and can adjust the tilting of two axis. The center when rotating with a fine movement and the center of the mirror is always the same.
[Features]
• F50, F55
· This is a holder where mirrors, plate beam splitter, lens and such elements are fixed, and can finely adjust the tilting (θy, θz).
· If both θy, θz clamp can be tightened, fine movement of ±4°-6° is possible, and if the clamp is loosened, a rough movement of 360° is possible.
· Because it is a gimbal mechanism, the center of rotation for fine movement and rough movement is always the same as the center of the mirror.
· Standard rod that is attached is φ20, L=60mm, but the rod length can be changed. Screw holes of the holder is M6P=1, and rods of A40 to A42 can be used.
· Mirror Holder F50: Feed method is the A type micro meter head and the E type screw type.
· Horizontal operation type mirror holder F55: Own horizontal operation (the operation system is mounted in the horizontal direction) so can be operated without putting a hand to the optical axis, and close specification is possible.
• F52
· This is a holder where mirrors, plate beam splitter, lens and such elements are fixed, and can finely adjust the tilting (θy, θz) of the two axis.
· 2 axis tilt (θy, θz). Fine adjustment of ±2° or ±3° (F52) is possible.
· Because it is a gimbal mechanism, the center of rotation for fine movement and rough movement is always the same as the center of the mirror.
· Removing the element such as mirror and such are with the screw ring system, and has a resin ring for protection attached.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Types with only the upper mirror movable and with both upper and lower mirrors movable are available.
· The available adjustment screw pitches are 0.5mm and 0.25mm.
· The mirror is fixed by adhesion or by three-point support.
· The lower side of the ball is M16P=1mm male screw.
· This can be fixed to a magnet base, plate, etc.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
This is an inexpensive mirror holder for fixing an element such as a mirror or a plate beam splitter. It can make fine adjustments in the 2 axis orientation. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 9 Days or more |
---|
Suruga Seiki
It is a mirror holder that adopts slit clamp (slit fastening) system. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Compact Mirror Holder (Optical Axis 25 mm Type)
Suruga Seiki
It is the mirror holder of the optical axis height 25 mm for opt Station. You can select the mounting method so that the distortion of the element does not occur due to the mounting. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Small Upward Operation Mirror Holder
Suruga Seiki
Upward operation mirror holder with excellent safety and operability. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Compact Mirror Holder (with lock)
Suruga Seiki
[Features]
· The holder fixes a compact mirror up to φ 30 mm and enables fine tuning of the tilt in the directions of two axes (θy, θz).
· The mirror fixing methods are "adhesion type" and "three-point support type".
· The type without rod is fixed with M3 screw or M6 screw.
· The three-point support type (F58N-30-2) can fix a mirror up to mirror with a diameter of 20–30 mm by changing the position of the lower supporting pin.
· The tilt adjusting knob can be turned with 0.5 mm increments (P = 0.5 mm), and fixed with the locknut.
Days to Ship: | 8 Days or more |
---|
Small upward operation mirror holder
Suruga Seiki
[Features]
· Compact type upward operation mirror holder with excellent safety and operability.
· Can fix a small mirror up to φ 30 and two-shaft tilt fine adjustment.
· Can lock a tilt shaft with a lock nut.
· There are two mirror fixing methods: adhesion and three-point support.
· There are types with a rod and no rod.
· For the three-point support type, φ 20 to φ 30 mirrors can be fixed by replacing two pins.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Holder that can hold small mirrors in dimension up to Φ 30 mm and adjust 2-axis tilts.
[Features]
· Fine resolution is twice better than that of F58N, 0.7°/rotation.
· The mirror fixing methods are "adhesion type" and "three-point support type".
· There are types with a rod and no rod both for adhesion and screws.
· The type without rod is fixed with M3 screw or M6 screw.
· For the three-point support type, Φ20 to Φ30mm mirrors can be fixed by replacing two pins.
Days to Ship: | 12 Days or more |
---|
Fine movement small mirror holder (with lock)
Suruga Seiki
[Features]
· FM58 with a tilt lock nut.
· The mirror fixing methods are "adhesion type" and "three-point support type".
· There are models that include a rod and ones that do not both for adhesion and screws.
· The type without rod is fixed with M3 screw or M6 screw.
· For the three-point support type, Φ20 to Φ30mm mirrors can be fixed by replacing two pins.
Days to Ship: | 12 Days or more |
---|
Suruga Seiki
[Features]
· Holder for fastening square mirror, filter, projection plate and other similar products.
· Fastening done with two screws.
· Holder only for fastening.
· Two types of holders with 60 mm and 100 mm width.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
This product is ideal for locations requiring the stability and operability, and locations in which high precision or alignment processes are required. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
High-Performance Mirror Holder (Optical Axis: 25 mm Type)
Suruga Seiki
[Features]
· Small specification of FM532.
· Optical axis height of 25 mm is designed for optical stations.
· This product is ideal for locations that require stability and operability, and locations in which high precision or alignment processes are required.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
Effective Diameter: 6
Fine Movable Range: °5°
Fine Movement Method: Tilt screw M6P0.25
Types: Simple Type
For complete product overview and details on Simple mirror holder see the sections below:
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
Types: Groove type
For complete product overview and details on Grooved Holder see the sections below:
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy