(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

High-Performance Mirror Holder (Optical Axis: 25 mm Type)

High-Performance Mirror Holder (Optical Axis: 25 mm Type)
  • Volume Discount

[Features]
· Small specification of FM532.
· Optical axis height of 25 mm is designed for optical stations.
· This product is ideal for locations that require stability and operability, and locations in which high precision or alignment processes are required.

Part Number

Configured Part Number is shown.

FM531-20

 

FM531-20B

Part Number
FM531-20
FM531-20B
FM531-20P
FM531-25.4P
FM531-25.4S
FM531-25.4SB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSUsed Mirror Diameter
(φ)
Types
1 Piece(s)Available

13 Days or more

1020Rod Type (M4 Mounting)
1 Piece(s)Available

13 Days or more

1020OPS Type
1 Piece(s)Available

13 Days or more

1020Rod Type (M6 Mounting)
1 Piece(s)Available

13 Days or more

1025/25.4Rod Type (M6 Mounting)
1 Piece(s)Available

8 Days or more

1025/25.4Rod Type (M4 Mounting)
1 Piece(s)Available

8 Days or more

1025/25.4OPS Type

Loading...

  1. 1

Basic Information

Fine Movement Method Feed screw P=0.25 Adjustment axis θy, θz axes

Additional Products in this Category

Tech Support