(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
CCTV Lenses - Megapixel CCTV Lenses
MISUMI
Lenses Applicable for use of Narrow Range Examinations in Close-up..
Days to Ship: | 8 Days or more |
---|
CCTV Lenses - Auto Extension Ring
MISUMI
Object view can be adjusted by combined use with CCTV lenses.
Days to Ship: | 8 Days or more |
---|
CCTV Lenses - Rear Converter Lenses
MISUMI
[Features]Magnification can be increased without changing WD by installing it between the lens and CCD camera (lens magnification 2x).
Days to Ship: | 8 Days or more |
---|
CCTV Lenses - Camera Mounting Bolts【5 Pieces Per Package】
MISUMI
Camera Body Female Thread Mountable.
Days to Ship: | 8 Days or more |
---|
Lens for C-Mount Camera [SV-V]
OMRON
[Features]
・ Standard CCTV lens.
・ Lock screws for the focus and iris as standard.
・ Designed for machine vision and has a stronger structure than conventional models.
・ Improved resolution and reduced peripheral distortion compared to conventional CCTV lenses.
Days to Ship: | 38 Days or more |
---|
High Resolution Lens for C-Mount Camera [SV-H/VS-H1]
OMRON
[Features]
・ High resolution lens for megapixels.
・ Lock screws for the focus and iris as standard.
・ With FNO1.4 and a bright design, the exposure time can be shortened, making it compatible with high-speed CMOS cameras.
・ Achieves a compact design while suppressing the reduction of peripheral distortion and light loss.
Days to Ship: | 38 Days or more |
---|
High Resolution Lens for C-Mount Camera [VS-LLD]
OMRON
[Features]
・ Ultra high resolution lens compatible with 4/3 inch cameras.
・ A lineup of all 5 models with focal lengths from 12.5 mm to 50 mm.
・ Capable of capturing a wide field of view by adopting a floating mechanism.
・ Lock screws for the focus and iris adopted as standard.
・ Low-distortion design enables high-resolution imaging of the surrounding area.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Maximum Compatible Camera(Inchi) |
FNO |
Focal Distance(mm) |
Type |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | OMRON | OMRON | OMRON |
---|---|---|---|---|---|---|---|
Product Series | |||||||
CAD |
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 38 Days or more | 38 Days or more | 9 Days or more |
Specifications |
|
|
|
| |||
Maximum Compatible Camera(Inchi) | - | - | - | - | 1/3 | 1 | 4/3 |
FNO | - | - | - | - | 1.4 | 1.4 ~ 2.5 | 2.1 |
Focal Distance(mm) | - | - | - | - | 3.5 ~ 4.5 | 8 ~ 75 | 18 |
Type | - | - | - | - | CCTv Lens | CCTv Lens | CCTv Lens |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy