(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Lens for C-Mount Camera [SV-V]

Lens for C-Mount Camera [SV-V]
  • Volume Discount

[Features]
・ Standard CCTV lens.
・ Lock screws for the focus and iris as standard.
・ Designed for machine vision and has a stronger structure than conventional models.
・ Improved resolution and reduced peripheral distortion compared to conventional CCTV lenses.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3Z4S-LE SV-03514V
3Z4S-LE SV-04514V
Part NumberMinimum order quantityVolume DiscountDays to Ship Focal Distance
(mm)
1 Piece(s)Available

9 Days or more

3.5
1 Piece(s)Available

9 Days or more

4.5

Loading...

  1. 1

Basic Information

Maximum compatible imaging element(Inchi) 1/3 FNO 1.4 Type CCTv Lens

Additional Products in this Category

Tech Support