(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Resolution Lens for C-Mount Camera [SV-H/VS-H1]

High Resolution Lens for C-Mount Camera [SV-H/VS-H1]
  • Volume Discount

[Features]
・ High resolution lens for megapixels.
・ Lock screws for the focus and iris as standard.
・ With FNO1.4 and a bright design, the exposure time can be shortened, making it compatible with high-speed CMOS cameras.
・ Achieves a compact design while suppressing the reduction of peripheral distortion and light loss.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3Z4S-LE SV-7525H
3Z4S-LE VS-0814H1
3Z4S-LE VS-1614H1N
3Z4S-LE VS-3514H1
Part NumberMinimum order quantityVolume DiscountDays to Ship FNO Focal Distance
(mm)
1 Piece(s)Available

38 Days or more

2.575
1 Piece(s)Available

38 Days or more

1.48
1 Piece(s)Available

38 Days or more

1.416
1 Piece(s)Available

38 Days or more

1.435

Loading...

  1. 1

Basic Information

Maximum compatible imaging element(Inchi) 1 Type CCTv Lens

Additional Products in this Category

Tech Support