(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Lead Screw Clamp Plates - Stop Plate Sets, Round Flanged
MISUMI
•Stop Plate Type: Stop Plate Set
•Shape: Flanged
•Type: Standard
•Material: Steel
Days to Ship: | 8 Days or more |
---|
Lead Screw Clamp Plates - Stop Plate Sets, 2-Screw Mount
MISUMI
•Stop Plate Type: Stop Plate Set
•Shape: Block
•Type: Standard
•Material: Steel
Days to Ship: | 8 Days or more |
---|
Lead Screw Clamp Plates - Compact, Bearing with Housing
MISUMI
•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Bearing Holder Integrated
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize
Days to Ship: | Same day or more |
---|
Show Stock Products
Lead Screw Clamp Plates - Stop Plate Sets, Square
MISUMI
•Stop Plate Type: Stop Plate Set
•Shape: Block
•Type: Standard
•Material: Steel
Days to Ship: | 8 Days or more |
---|
Lead Screw Clamp Plates - Stop Plate Sets, Flanged with Bearings
MISUMI
•Stop Plate Type: Stop Plate Set
•Shape: Flanged
•Type: Bearing Holder Integrated
•Material: Steel
Days to Ship: | 8 Days or more |
---|
Lead Screw Clamp Plates - Large, Standard Lever
MISUMI
•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Standard
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize
Days to Ship: | 8 Days or more |
---|
Lead Screw Clamp Plates - Large, Bearing with Housing and Lever
MISUMI
•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Bearing Holder Integrated
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize
Days to Ship: | Same day or more |
---|
Show Stock Products
Lead Screw Clamp Plates - Compact, Standard/Miniature Lever
MISUMI
•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Standard
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Stop Plate Type |
Shape |
Type |
Applicable Shaft Dia.(Ø) |
Material |
Surface Treatment |
|
|
|
|
|
|
|
| |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Lead Screw Clamp Plates - Stop Plate Sets, Flanged with Bearings | Lead Screw Clamp Plates - Large, Bearing with Housing and Lever | ||||||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
Stop Plate Type | Stop Plate Set | Stop Plate Set | Stop Plates for Position Indicator | Stop Plate Set | Stop Plate Set | Stop Plates for Position Indicator | Stop Plates for Position Indicator | Stop Plates for Position Indicator |
Shape | Flanged | Block | Block | Block | Flanged | Block | Block | Block |
Type | Standard | Standard | Bearing Holder Integrated | Standard | Bearing Holder Integrated | Standard | Bearing Holder Integrated | Standard |
Applicable Shaft Dia.(Ø) | 8 ~ 20 | 8 ~ 30 | 8 ~ 12 | 8 ~ 40 | 10 ~ 20 | 12 ~ 20 | 12 ~ 20 | 8 ~ 14 |
Material | Steel | Steel | Aluminum Alloy | Steel | Steel | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy |
Surface Treatment | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel | Clear Anodize | Black Oxide / Electroless Nickel | Black Oxide / Electroless Nickel | Clear Anodize | Clear Anodize | Clear Anodize |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy