(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Clamp Plates - Stop Plate Sets, 2-Screw Mount

Lead Screw Clamp Plates - Stop Plate Sets, 2-Screw Mount

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Screw Clamp Plates - Stop Plate Sets, 2-Screw Mount
  • Lead Screw Clamp Plates - Stop Plate Sets, 2-Screw Mount
  • Volume Discount
  • Spec Change

•Stop Plate Type: Stop Plate Set
•Shape: Block
•Type: Standard
•Material: Steel

  • inCAD Components

PDFP.2019-849

Unit examples related to this product
Stop Plate Sets for Lead Screw -2 Screw Mount Type:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment[ A ]Accessories
Side Handle 2-Screw TypeTop Handle 2-Screw Type
MTSWBMTTBB1018 Carbon SteelBlack OxideClamp Lever
MTSWMMTTBMElectroless Nickel Plating

Specifications

Part Number-P
MTSWB15
MTSBB8

-

30
Part NumberPSide Handle 2-Screw TypeTop Handle 2-Screw TypedSide Handle 2-Screw TypeTop Handle 2-Screw Type
TypeDABCEGXA1B1CE1G1JLever
Side Handle 2-Screw Type
MTSWB
MTSWM
Top Handle 2-Screw Type
MTTBB
MTTBM
8+0.03
0
2043251417125333214711165.5CLDM6-25-MCLDM6-16-M
104348206.5CLDM6-20-M
123359
1544322018134.73738201113CLDM6-32-M
203056382620154.6504426141525CLDM6-25-M
25592823181.3545028181832CLDM6-32-M
3061443025201.257302120CLDM6-40-M
[ ! ]For Clamp Lever >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSWB8
MTSWB10
MTSWB12
MTSWB15
MTSWB20
MTSWB25
MTSWB30
MTSWM8
MTSWM10
MTSWM12
MTSWM15
MTSWM20
MTSWM25
MTSWM30
MTTBB8
MTTBB10
MTTBB12
MTTBB15
MTTBB20
MTTBB25
MTTBB30
MTTBM8
MTTBM10
MTTBM12
MTTBM15
MTTBM20
MTTBM25
MTTBM30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size D(d)
(Ø)
Surface Treatment Tightening Type
1 Piece(s)Available

8 Days or more

108Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1010Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1012Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1015Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1020Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1025Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1030Black OxideSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

108Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1010Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1012Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1015Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1020Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1025Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

1030Electroless NickelSide Handle 2-Screw
1 Piece(s)Available

8 Days or more

108Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1010Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1012Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1015Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1020Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1025Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1030Black OxideTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

108Electroless NickelTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1010Electroless NickelTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1012Electroless NickelTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1015Electroless NickelTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1020Electroless NickelTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1025Electroless NickelTop Handle 2-Screw
1 Piece(s)Available

8 Days or more

1030Electroless NickelTop Handle 2-Screw

Loading...

  1. 1

Example

Stop Plate Sets for Lead Screw -2 Screw Mount Type:Related Image
 

Basic Information

Stop Plate Type Stop Plate Set Shape Block Type Standard
Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.