(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Clamp Plates - Compact, Bearing with Housing

Lead Screw Clamp Plates - Compact, Bearing with Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Bearing Holder Integrated
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize

  • inCAD Components
Clamp Plates - for Compact Digital Position Indicator with Lever:Related Image
[ ! ]Clamp Lever: CLDF (Tapped Type) >> Click here
[ ! ]Retaining Ring: RTWN >> Click here
・Materials
TypeMain BodyClamp Lever
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
DPNKBAluminum AlloyBlack AnodizeZinc DiecastBaked Paint Finish

Specifications

Part Number
DPNKB12
Part NumberLD1Mass
(g)
BearingRetaining Ring
TypeD
DPNKB82322130608ZZRTWN22
1024261336000ZZRTWN26
12281326001ZZRTWN28
■Components Selection List for Compact Position Indicator
Digital Position Indicators Compact (Click here)Clamp PlateLead Screw (Click here~Click here)
TypeSpindle PitchTypeDTypeDShaft End Dia.Screw Pitch
ColorDisplay Digit, Rotating DirectionV, Q, RE (1mm Increment)
(Orange)
DPN
DPM
DPT
(Silver)
DSN
DSM
DST
R (4-Digit - Right Turn)
L (4-Digit - Left Turn)
FR
(5-Digit - Right Turn)
FL
(5-Digit - Left Turn)
2DPNK
DPNKM
DPNKB
8(Right-Hand Screw)
MTSR_
MTSBR_
MTSTR_

(Right and Left-Hand Screw)
MTSW_
MTSBW_
(Left-Hand Screw)
MTSL_
MTSBL_
MTSTL_

(Right and Left-Hand Thread Machining)
MTSY_
MTSBY_
126, 8Q/2≤E≤Q-1
V/2≤E≤V-1
2
38, 10148, 103
10, 121610, 12
410, 121810, 124
10, 12, 142010, 12, 14
510, 12, 142210, 12, 145
12, 142512, 14
142814
61432146
[ ! ]For shaft end dia. 14 of Lead Screws, collar is not necessary. [ ! ]D dimension of DPNKB is 8, 10 and 12 only.
[ ! ]For shaft end dia. V/Q/R 6 of Lead Screws are applicable only to One End Stepped and Both Ends Stepped Type. E for shaft end dia. is applicable to only following types: One End Double Stepped / One End Stepped, One End Double Stepped / Both Ends Double Stepped.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DPNKB8
DPNKB10
DPNKB12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size D(d)
(Ø)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

Same day

Stock

1012

Loading...

  1. 1

More Information

■Features of Bearing with Housing
The combination of the stopper plate and bearing in one piece, providing superior limited space design.

Example

Clamp Plates - for Compact Digital Position Indicator with Lever:Related Image
MTSBHR (>> Click here)
 

Basic Information

Stop Plate Type Stop Plates for Position Indicator Shape Block Type Bearing Holder Integrated
Material Aluminum Alloy Surface Treatment Black Anodize Lever Type Clamp Levers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.