(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Clamp Plates - Stop Plate Sets, Round Flanged

Lead Screw Clamp Plates - Stop Plate Sets, Round Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Stop Plate Type: Stop Plate Set
•Shape: Flanged
•Type: Standard
•Material: Steel

  • inCAD Components

PDFP.2019-848

Unit examples related to this product
Stop Plates for Lead Screws - Round, Flanged:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
MTQAB1018 Carbon SteelBlack OxideClamp Lever
MTQAMElectroless Nickel Plating

Specifications

Part Number
MTQDB12
Part NumberABCHhPdTLKClamp Lever
TypeDH7
MTQAB
MTQAM
8+ 0.015
0
321392418234.54129CLDM6-12-M
103615102518264.54169CLDM6-16-M
12+ 0.018
0
3817112720285.551611CLDM6-16-M
154121122921325.562012CLDM6-20-M
20+ 0.021
0
5026153425396.682516CLDM6-25-M
[ ! ]DH7 tolerance is measured before slit machining. [ ! ]For Clamp Lever >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTQAB8
MTQAB10
MTQAB12
MTQAB15
MTQAB20
MTQAM8
MTQAM10
MTQAM12
MTQAM15
MTQAM20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size D(d)
(Ø)
Surface Treatment
1 Piece(s)Available

8 Days or more

108Black Oxide
1 Piece(s)Available

8 Days or more

1010Black Oxide
1 Piece(s)Available

8 Days or more

1012Black Oxide
1 Piece(s)Available

8 Days or more

1015Black Oxide
1 Piece(s)Available

8 Days or more

1020Black Oxide
1 Piece(s)Available

8 Days or more

108Electroless Nickel
1 Piece(s)Available

8 Days or more

1010Electroless Nickel
1 Piece(s)Available

8 Days or more

1012Electroless Nickel
1 Piece(s)Available

8 Days or more

1015Electroless Nickel
1 Piece(s)Available

8 Days or more

1020Electroless Nickel

Loading...

  1. 1

More Information

■Notes
[ ! ]Do not use without inserting the screw shaft (empty tightening). It may deform, causing it to be unusable.

Example

Stop Plates for Lead Screws - Round, Flanged:Related Image
MTQAB (Stop Plate Set Round Flanged >> Click here)
DPRR (Digital Position Indicators Large >> Click here)
MTSQR (Flanged Slotted Type >> Click here)
MTSFL (Flanged Left-hand Nut >> Click here)
MTSWX (Lead Screw - Both Ends Double Stepped Right / Left-Hand Screws >> Click here)
 

Basic Information

Stop Plate Type Stop Plate Set Shape Flanged Type Standard
Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.