(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LEMPCO Coil Springs

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 12 Days or Less
  • 44 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Allowable deflection ratio(%)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Outer diameter (D)
L Dimension (L)

    Heavy Duty Die Spring - 28% Deflection, Chrome Silicon, Inch Measurements

      Medium Heavy Duty Die Spring - 35% Deflection, Chrome Silicon, Inch Measurements

        Extra Heavy Duty Die Spring - Inch (LEMPCO)

          Medium Duty Die Spring - 40% Deflection, Chrome Silicon, Inch Measurements

          Brand

          LEMPCO

          LEMPCO

          LEMPCO

          LEMPCO

          Product Series

          Heavy Duty Die Spring - 28% Deflection, Chrome Silicon, Inch Measurements

          Medium Heavy Duty Die Spring - 35% Deflection, Chrome Silicon, Inch Measurements

          Extra Heavy Duty Die Spring - Inch (LEMPCO)

          Medium Duty Die Spring - 40% Deflection, Chrome Silicon, Inch Measurements

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship Quote Quote Quote Quote
          MaterialHigh-strength special stainless steelHigh-strength special stainless steelHigh-strength special stainless steelHigh-strength special stainless steel
          Allowable deflection ratio(%)28352540
          Maximum load(N)----
          Outer diameter (D)(mm)----
          L Dimension (L)(mm)----
          Outer diameter (D)5/85/85/85/8
          L Dimension (L)1 ~ 121 ~ 121 ~ 121 ~ 12

          Loading...

          1. 1

          Application example related to this category

          Related Categories to Coil Springs