(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LEMPCO Coil Springs

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 12 Days or Less
  • 44 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Allowable deflection ratio(%)
Maximum load(N)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Outer diameter (D)
L Dimension (L)

    Heavy Duty Die Spring - 28% Deflection, Chrome Silicon, Inch Measurements

      Extra Heavy Duty Die Spring - Inch (LEMPCO)

        Medium Duty Die Spring - 40% Deflection, Chrome Silicon, Inch Measurements

        Brand

        LEMPCO

        LEMPCO

        LEMPCO

        Product Series

        Heavy Duty Die Spring - 28% Deflection, Chrome Silicon, Inch Measurements

        Extra Heavy Duty Die Spring - Inch (LEMPCO)

        Medium Duty Die Spring - 40% Deflection, Chrome Silicon, Inch Measurements

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship Quote Quote Quote
        MaterialHigh-strength special stainless steelHigh-strength special stainless steelHigh-strength special stainless steel
        Allowable deflection ratio(%)282540
        Maximum load(N)---
        Outer diameter (D)(mm)---
        L Dimension (L)(mm)---
        Outer diameter (D)1/21/21/2
        L Dimension (L)1 ~ 121 ~ 121 ~ 12

        Loading...

        1. 1

        Application example related to this category

        Related Categories to Coil Springs