(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers

Technical Information【Metal Washers】
Days to Ship
  • All
  • Same day
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Types (Applications)
Type
Material
Surface Treatment
I.D. d(mm)
Thread Nominal (M)
Thread Nominal (inch)
Thickness T(mm)
Sales Unit
Material: Steel
Thickness t(inch)
Material: Stainless Steel
Surface Treatment (Details)
Type, Spring Washers
Type, Toothed Washer
O.D. D(mm)
Outer Diameter D(inch)

    Special Size Round Washer Steel, Standard Plating

      Round Washer, Special Size, Steel, Special Plating

        Wave Washer - WW Series

          Split Lock Washer - No. 2

            Round Washer, Special Size, Stainless Steel, Special Plating

              Flat Washer - Special-Sized

                Round Washer, Special Size, Steel, No Surface Treatment

                  Square Washer - Special-Sized

                    ISO Standard Round Washer Steel, Special Plating

                      Square Washer - Plastic

                        Split Lock Washer - Special-Sized, No. 2

                          Round Washer, ISO, Steel, Standard Plating

                            Round Washer, JIS, Steel, Special Plating

                              JIS Compliant Round Washer Steel, Standard Plating

                                Wave Washer

                                  Round Washer, ISO, Compact, Steel, Special Plating

                                    Tab Washer - WTNS Series

                                      Flat Washer - WSN-ST Series

                                        Split Lock Washer for Caps

                                          Split Lock Washer - Heavy Loads, No. 3

                                            Tapered Washers (Round/Square)

                                              Spherical Washer - Stainless Steel, DIN 6319

                                                ISO Standard Compact Round Washer Steel, Standard Plating

                                                  Round Washer, JIS, Compact, Steel, Special Plating

                                                    Spring Lock Washer

                                                      Small Square Washer

                                                        Split Lock Washer - WSPW Series

                                                          Round Washer, ISO, Compact, Stainless Steel, Special Plating

                                                            Round Washer, JIS, Compact, Steel, Standard Plating

                                                              Flat Washer - with Ventilation Grooves

                                                                Wave Washer for Bearings

                                                                  Tab Lock Washer

                                                                    Double Tab Washer

                                                                      Flat Washer - Whitworth

                                                                        Round Washer, JIS, Special Material, No Surface Treatment

                                                                          Tab Washers - One Tab

                                                                          • Degreasing

                                                                          Split Lock Washer

                                                                          • Degreasing

                                                                          Flat Washer

                                                                            Spring or Flat Washer - Inch Measurements

                                                                              Split Lock Washer for Left-Handed Screws, No. 2

                                                                                Flat Washer - ISO

                                                                                  Flat Washer - JIS

                                                                                    Internal-Tooth Lock Washer - TLWI Series

                                                                                      Nord-Lock Washer - Delta Protection

                                                                                        Round Washer, JIS, Steel, No Surface Treatment

                                                                                        Brand

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Ochiai

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Tokyo Metal

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Taiyo Stainless Spring

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        MISUMI

                                                                                        HALDER

                                                                                        Sunco

                                                                                        Sunco

                                                                                        NBK

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        NBK

                                                                                        Ochiai

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        NBK

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Sunco

                                                                                        Heiwa Hatsujyo

                                                                                        NORD-LOCK

                                                                                        Sunco

                                                                                        Product Series

                                                                                        Special Size Round Washer Steel, Standard Plating【1-20,000 Pieces Per Package】

                                                                                        Round Washer, Special Size, Steel, Special Plating【1-20,000 Pieces Per Package】

                                                                                        Wave Washer - WW Series

                                                                                        Split Lock Washer - No. 2【1-10,000 Pieces Per Package】

                                                                                        Round Washer, Special Size, Stainless Steel, Special Plating【1-15,000 Pieces Per Package】

                                                                                        Flat Washer - Special-Sized【1-1,000 Pieces Per Package】

                                                                                        Round Washer, Special Size, Steel, No Surface Treatment【1-20,000 Pieces Per Package】

                                                                                        Square Washer - Special-Sized【1-800 Pieces Per Package】

                                                                                        ISO Standard Round Washer Steel, Special Plating【1-20,000 Pieces Per Package】

                                                                                        Square Washer - Plastic【1-1,500 Pieces Per Package】

                                                                                        Split Lock Washer - Special-Sized, No. 2【1-60,000 Pieces Per Package】

                                                                                        Round Washer, ISO, Steel, Standard Plating【1-20,000 Pieces Per Package】

                                                                                        Round Washer, JIS, Steel, Special Plating【1-20,000 Pieces Per Package】

                                                                                        JIS Compliant Round Washer Steel, Standard Plating【1-20,000 Pieces Per Package】

                                                                                        Wave Washer

                                                                                        Round Washer, ISO, Compact, Steel, Special Plating【1-20,000 Pieces Per Package】

                                                                                        Tab Washer - WTNS Series【1-500 Pieces Per Package】

                                                                                        Flat Washer - WSN-ST Series【1-1,500 Pieces Per Package】

                                                                                        Split Lock Washer for Caps【1-5,000 Pieces Per Package】

                                                                                        Split Lock Washer - Heavy Loads, No. 3【1-1,500 Pieces Per Package】

                                                                                        Tapered Washers (Round/Square)

                                                                                        Spherical Washer - Stainless Steel, DIN 6319

                                                                                        ISO Standard Compact Round Washer Steel, Standard Plating【1-20,000 Pieces Per Package】

                                                                                        Round Washer, JIS, Compact, Steel, Special Plating【1-20,000 Pieces Per Package】

                                                                                        Spring Lock Washer【1-20 Pieces Per Package】

                                                                                        Small Square Washer【1-800 Pieces Per Package】

                                                                                        Split Lock Washer - WSPW Series【1-40,000 Pieces Per Package】

                                                                                        Round Washer, ISO, Compact, Stainless Steel, Special Plating【1-20,000 Pieces Per Package】

                                                                                        Round Washer, JIS, Compact, Steel, Standard Plating【1-20,000 Pieces Per Package】

                                                                                        Flat Washer - with Ventilation Grooves【1-20 Pieces Per Package】

                                                                                        Wave Washer for Bearings

                                                                                        Tab Lock Washer【1-200 Pieces Per Package】

                                                                                        Double Tab Washer【1-3,000 Pieces Per Package】

                                                                                        Flat Washer - Whitworth【1-1,500 Pieces Per Package】

                                                                                        Round Washer, JIS, Special Material, No Surface Treatment【1-40 Pieces Per Package】

                                                                                        Tab Washers - One Tab【10 Pieces Per Package】

                                                                                        Split Lock Washer

                                                                                        Flat Washer

                                                                                        Spring or Flat Washer - Inch Measurements【1-10 Pieces Per Package】

                                                                                        Split Lock Washer for Left-Handed Screws, No. 2【1-2,000 Pieces Per Package】

                                                                                        Flat Washer - ISO

                                                                                        Flat Washer - JIS【1-1,500 Pieces Per Package】

                                                                                        Internal-Tooth Lock Washer - TLWI Series【1-60,000 Pieces Per Package】

                                                                                        Nord-Lock Washer - Delta Protection

                                                                                        Round Washer, JIS, Steel, No Surface Treatment

                                                                                        CAD
                                                                                        • 2D / 3D
                                                                                        • 2D / 3D
                                                                                        • 2D / 3D
                                                                                        • 2D / 3D
                                                                                        • 2D / 3D
                                                                                        • 2D / 3D
                                                                                        • 2D / 3D
                                                                                        Days to Ship 8 Days~ 8 Days~ 8 Days~ Same day~

                                                                                        Show Stock Products

                                                                                        8 Days~ Same day~

                                                                                        Show Stock Products

                                                                                        8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 10 Days~ 8 Days~ 8 Days~ Same day~

                                                                                        Show Stock Products

                                                                                        8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ Same day~

                                                                                        Show Stock Products

                                                                                        Same day~

                                                                                        Show Stock Products

                                                                                        8 Days~ 8 Days~ 8 Days~ 8 Days~ 8 Days~ Same day~

                                                                                        Show Stock Products

                                                                                        8 Days~
                                                                                        Specifications
                                                                                                                                • inCAD Components
                                                                                                                                                            • inCAD Components
                                                                                                                                                            • inCAD Components
                                                                                                                                                            • inCAD Components
                                                                                                                                                                          Types (Applications)Flat WashersFlat WashersSpring WashersSpring WashersFlat WashersFlat WashersFlat WashersSpecial ShapeFlat WashersSpecial ShapeSpring WashersFlat WashersFlat WashersFlat WashersThreadlocker AdhesiveFlat WashersSpecial ShapeFlat WashersSpring WashersSpring WashersFlat WashersFlat WashersFlat WashersFlat WashersSpring WashersSpecial ShapeSpring WashersFlat WashersFlat WashersFlat WashersSpring WashersThreadlocker AdhesiveSpecial ShapeFlat WashersFlat WashersSpecial ShapeSpring WashersFlat WashersFlat Washers / Spring WashersSpring WashersFlat WashersFlat WashersSpring WashersThreadlocker AdhesiveFlat Washers
                                                                                                                                                                          TypeFlat WashersFlat WashersSpring WashersSpring WashersFlat WashersFlat WashersFlat WashersSquare WashersFlat WashersSquare WashersSpring WashersFlat WashersFlat WashersFlat WashersSpring WashersFlat WashersSingle/Double Tab WashersFlat WashersSpring WashersSpring WashersTapered WashersRosette Washers / Spherical WashersFlat WashersFlat WashersSpring Washers / Rosette WashersSquare WashersSpring WashersFlat WashersFlat WashersFlat WashersSpring WashersWith Claw WashersSingle/Double Tab WashersFlat WashersFlat WashersSingle/Double Tab WashersSpring WashersFlat WashersFlat Washers / Spring WashersSpring WashersFlat WashersFlat WashersToothed Washers (Toothed Lock Washers)Nord-lock WashersFlat Washers
                                                                                                                                                                          MaterialSteelSteelSteelSteel / Stainless Steel / Titanium Class 2 / Phosphor BronzeStainless SteelStainless SteelSteelSteel / Stainless SteelSteelSteel / Stainless SteelSteel / Stainless Steel / Phosphor BronzeSteelSteelSteelSteel / Stainless SteelSteelSteel / Stainless Steel / BrassSteelSteel / Stainless SteelSteel / Stainless SteelSteelStainless SteelSteelSteelSteel / Stainless SteelSteelSteel / Stainless SteelStainless SteelSteelStainless SteelSteelSteel / Stainless Steel / BrassSteel / Stainless Steel / BrassSteel / Stainless SteelStainless Steel / Titanium Class 2 / Aluminum / BrassStainless SteelSteel / Stainless SteelSteel / Stainless SteelStainless SteelSteel / Stainless SteelStainless SteelStainless SteelSteel / Phosphor BronzeSteelSteel
                                                                                                                                                                          Surface TreatmentTrivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingTrivalent Chromate / Zinc Plating / Chromate Plating / Parker / dacrotizing / Silver, Copper, Tin PlatedParkerNot Provided / Electroless Nickel Plating / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / dacrotizing / Paint, Coating / Silver, Copper, Tin PlatedPaint, Coating / Silver, Copper, Tin PlatedNot ProvidedNot ProvidedNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate PlatingTrivalent Chromate / Zinc Plating / Chromate Plating / Nickel Plating / Parker / dacrotizing / Silver, Copper, Tin PlatedNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating / Nickel PlatingNot Provided / Chromate Plating / Nickel Plating / Paint, Coating / Silver, Copper, Tin PlatedTrivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingTrivalent Chromate / Zinc Plating / Chromate Plating / Nickel Plating / Parker / dacrotizing / Paint, Coating / Silver, Copper, Tin PlatedElectroless Nickel Plating / Trivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingNot Provided / Paint, CoatingTrivalent Chromate / Zinc Plating / Chromate Plating / Nickel Plating / Parker / dacrotizing / Silver, Copper, Tin PlatedNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate PlatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating / Nickel Plating / ParkerNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating / dacrotizing / Paint, Coating / Silver, Copper, Tin PlatedNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating / Nickel PlatingTrivalent Chromate / Bright Chrome Plating-Trivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingTrivalent Chromate / Zinc Plating / Chromate Plating / Nickel Plating / Parker / Silver, Copper, Tin PlatedNot Provided / Black Oxide CoatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating / Nickel Plating / dacrotizingNot Provided / Trivalent Chromate / Nickel PlatingPaint, Coating / Silver, Copper, Tin PlatedTrivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingNot Provided / PolishingParkerNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate PlatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate PlatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate Plating / Nickel Plating / Parker / Paint, CoatingNot ProvidedNot ProvidedNot Provided / Trivalent ChromateNot Provided / Trivalent ChromateNot ProvidedNot Provided / Trivalent Chromate / Bright Chrome Plating / Zinc Plating / Chromate PlatingNot ProvidedNot ProvidedNot Provided / Trivalent Chromate / Chromate Plating / Nickel PlatingZinc PlatingNot Provided
                                                                                                                                                                          I.D. d(mm)2.6 ~ 422.6 ~ 424.3 ~ 61.92.1 ~ 572.6 ~ 261.05 ~ 543 ~ 425.3 ~ 332.2 ~ 826.6 ~ 332.1 ~ 572.2 ~ 822.3 ~ 542.3 ~ 544.3 ~ 21.51.5 ~ 403.2 ~ 549 ~ 523.1 ~ 566.1 ~ 36.57 ~ 277.1 ~ 561.5 ~ 402.3 ~ 25.53.2 ~ 216.6 ~ 263.1 ~ 18.22.2 ~ 282.3 ~ 25.53.2 ~ 138.8 ~ 112.44.3 ~ 543.2 ~ 545.5 ~ 282.3 ~ 413.2 ~ 25--0.252 ~ 0.3915.1 ~ 36.52.2 ~ 742.3 ~ 542.2 ~ 31-2.3 ~ 54
                                                                                                                                                                          Thread Nominal (M)2.6 ~ 422.6 ~ 42-2 ~ 562.6 ~ 261 ~ 543 ~ 425 ~ 332 ~ 806 ~ 300.5 ~ 682 ~ 802 ~ 522 ~ 524 ~ 201.4 ~ 393 ~ 528 ~ 483 ~ 566 ~ 366 ~ 24-1.4 ~ 392 ~ 243 ~ 206 ~ 242.6 ~ 202 ~ 272 ~ 243 ~ 12-4 ~ 523 ~ 52-2 ~ 393 ~ 242 ~ 242 ~ 24-5 ~ 362 ~ 722 ~ 522 ~ 303 ~ 1302 ~ 52
                                                                                                                                                                          Thread Nominal (inch)---1 ~ 7/16------1 ~ 7/16-----1/2-1/2 ~ 3/8------------1/21/21 ~ 7/8----1/4 ~ 5/16---1/2 ~ 3/81/2 ~ 3/8-
                                                                                                                                                                          Thickness T(mm)0.3 ~ 90.3 ~ 60.2 ~ 0.450.5 ~ 100.4 ~ 50.2 ~ 60.5 ~ 91.2 ~ 60.3 ~ 121.5 ~ 60.5 ~ 100.3 ~ 120.4 ~ 60.4 ~ 60.15 ~ 0.40.3 ~ 60.29 ~ 1.81.6 ~ 81 ~ 71.9 ~ 11-2.3 ~ 220.3 ~ 60.4 ~ 3.20.5 ~ 1.51.2 ~ 60.7 ~ 3.20.3 ~ 40.4 ~ 3.20.5 ~ 2.50.15 ~ 0.80.29 ~ 1.80.29 ~ 1.81.5 ~ 3.20.4 ~ 50.29 ~ 1.2--0.05 ~ 0.0591.3 ~ 90.3 ~ 100.4 ~ 60.3 ~ 1.61.8 ~ 9.50.4 ~ 6
                                                                                                                                                                          Sales UnitBox/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/PackBox/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)-Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/PackSold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Box/Pack ~ Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)Sold Separately (product can be purchased individually)
                                                                                                                                                                          Material: SteelLow Carbon SteelLow Carbon Steel1045 Carbon SteelSWRH--Low Carbon SteelSPHCLow Carbon SteelLow Carbon Steel-Low Carbon SteelLow Carbon SteelLow Carbon SteelSpring SteelLow Carbon SteelLow Carbon SteelLow Carbon SteelSWRHSWRH--Low Carbon SteelLow Carbon SteelSCM Alloy Steel (JIS)Low Carbon SteelSWRH-Low Carbon Steel-1045 Carbon SteelLow Carbon SteelLow Carbon SteelLow Carbon Steel-----SWRH--1049 Carbon Steel1025 Carbon SteelLow Carbon Steel
                                                                                                                                                                          Thickness t(inch)---------------------------------------------
                                                                                                                                                                          Material: Stainless Steel---304 Stainless Steel / 316 Stainless Steel / 310S Stainless Steel304 Stainless Steel304 Stainless Steel-304 Stainless Steel-316 Stainless Steel316L Stainless Steel---304 Stainless Steel-304 Stainless Steel / 316 Stainless Steel-304 Stainless Steel304 Stainless Steel-303 Stainless Steel / 316 Stainless Steel--304 Stainless Steel-304 Stainless Steel304 Stainless Steel-304 Stainless Steel-304 Stainless Steel304 Stainless Steel / 316 Stainless Steel304 Stainless Steel316 Stainless Steel---304 Stainless Steel304 Stainless Steel304 Stainless Steel304 Stainless Steel / 329 Stainless Steel---
                                                                                                                                                                          Surface Treatment (Details)Trivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingCopper Plating / Tinned Platings / Trivalent Chromate / Zinc Plating / Chromate Plating / Parker / dacrotizingParkerCopper Plating / Rough / Not Provided / Electroless Nickel Plating / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / dacrotizing / Goemet Treatment / Stainless Steel CoatingBlack PaintedNot ProvidedNot ProvidedNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate PlatingCopper Plating / Tinned Platings / Trivalent Chromate / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parker / dacrotizingNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating / Nickel PlatingCopper Plating / Black Painted / Not Provided / Chromate Plating / Nickel PlatingTrivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingCopper Plating / Tinned Platings / Rough / Trivalent Chromate / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parker / dacrotizing / Goemet Treatment / Stainless Steel CoatingElectroless Nickel Plating / Trivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingAntisieze Coating / Not ProvidedCopper Plating / Tinned Platings / Trivalent Chromate / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parker / dacrotizingNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate PlatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / ParkerTinned Platings / Black Painted / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating / dacrotizingNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating / Nickel PlatingTrivalent Chromate / Bright Chrome Plating-Trivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingCopper Plating / Tinned Platings / Trivalent Chromate / Hot Zinc Plating / Chromate Plating / Nickel Plating / ParkerBlack Oxide CoatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / dacrotizingNot Provided / Trivalent Chromate / Nickel PlatingCopper Plating / Black PaintedTrivalent Chromate / Bright Chrome Plating / Nickel Plating / Chrome PlatingNot Provided / Special Chemical GrindingParkerNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate PlatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Chromate PlatingNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Parker / Goemet TreatmentNot ProvidedNot ProvidedNot Provided / Trivalent ChromateNot Provided / Trivalent ChromateNot ProvidedNot Provided / Trivalent Chromate / Bright Chrome Plating / Hot Zinc Plating / Chromate PlatingNot ProvidedNot ProvidedNot Provided / Trivalent Chromate / Chromate Plating / Nickel Plating-Not Provided
                                                                                                                                                                          Type, Spring Washers--Wave WashersStandard------Standard---Wave Washers---StandardStandard----Serrated Conical Disc Spring Washers-Wave Washers---Wave Washers-----Standard-StandardStandard-----
                                                                                                                                                                          Type, Toothed Washer------------------------------------------Internal Teeth Type--
                                                                                                                                                                          O.D. D(mm)--8 ~ 79-----------8 ~ 28-----16 ~ 5212 ~ 92--5.5 ~ 30----7 ~ 2412.8 ~ 138.4-------0.487 ~ 0.875---4.8 ~ 43--
                                                                                                                                                                          Outer Diameter D(inch)---------------------------------------------

                                                                                                                                                                          Loading...

                                                                                                                                                                          Related Categories to Metal Washers