(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, ISO, Compact, Stainless Steel, Special Plating【1-20,000 Pieces Per Package】

Round Washer, ISO, Compact, Stainless Steel, Special Plating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Material]
·SUS304
[Special Plating]
·Black paint / dark bronze color plating

(i)Caution

  • The product images are representative only.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WSIS-SUSGJB-M2
WSIS-SUSGJB-M2.3
WSIS-SUSGJB-M2.5
WSIS-SUSGJB-M2.6
WSIS-SUSGJB-M4
WSIS-SUSGJB-M6
WSIS-SUSGJB-M8
WSIS-SUSGJB-M10
WSIS-SUSGJB-M12
WSIS-SUSGJB-M14
WSIS-SUSGJB-M16
WSIS-SUSGJB-M18
WSIS-SUSGJB-M20
WSIS-SUSGJB-M22
WSIS-SUSGJB-M24
WSIS-SUSGJB-M27
WSIS-SUSGJB-M30
WSIS-SUSTBS-M2
WSIS-SUSTBS-M2.3
WSIS-SUSTBS-M2.5
WSIS-SUSTBS-M2.6
WSIS-SUSTBS-M4
WSIS-SUSTBS-M6
WSIS-SUSTBS-M8
WSIS-SUSTBS-M10
WSIS-SUSTBS-M12
WSIS-SUSTBS-M14
WSIS-SUSTBS-M16
WSIS-SUSTBS-M18
WSIS-SUSTBS-M20
WSIS-SUSTBS-M22
WSIS-SUSTBS-M24
WSIS-SUSTBS-M27
WSIS-SUSTBS-M30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details)

20,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated2.220.3Box/package[Copper Plating] German Brown plating

20,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated2.52.30.5Box/package[Copper Plating] German Brown plating

20,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated2.72.50.5Box/package[Copper Plating] German Brown plating

20,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated2.82.60.5Box/package[Copper Plating] German Brown plating

10,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated4.340.8Box/package[Copper Plating] German Brown plating
1 Piece(s)Available

8 Days or more

10Silver / copper / tin plated6.461.6Box/package[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Silver / copper / tin plated8.481.6Box/package[Copper Plating] German Brown plating

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated10.5102Box/package[Copper Plating] German Brown plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated13122.5Box/package[Copper Plating] German Brown plating

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated15142.5Box/package[Copper Plating] German Brown plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated17163Box/package[Copper Plating] German Brown plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated19183Box/package[Copper Plating] German Brown plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated21203Box/package[Copper Plating] German Brown plating

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated23223Box/package[Copper Plating] German Brown plating

120 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated25244Box/package[Copper Plating] German Brown plating

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated28274Box/package[Copper Plating] German Brown plating

70 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin plated31304Box/package[Copper Plating] German Brown plating
1 Piece(s)

8 Days or more

10[Paint, Coating] Painting / Coating2.220.3Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating2.52.30.5Box/package[Black Painted] Black Paint
1 Piece(s)

8 Days or more

10[Paint, Coating] Painting / Coating2.72.50.5Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint
1 Piece(s)

8 Days or more

10[Paint, Coating] Painting / Coating2.82.60.5Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating4.340.8Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating6.461.6Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating8.481.6Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint
1 Piece(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating10.5102Low Quantity Available beginning with 1 pc.[Black Painted] Black Paint

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating13122.5Box/package[Black Painted] Black Paint

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Paint, Coating] Painting / Coating15142.5Box/package[Black Painted] Black Paint

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating17163Box/package[Black Painted] Black Paint

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Paint, Coating] Painting / Coating19183Box/package[Black Painted] Black Paint

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Paint, Coating] Painting / Coating21203Box/package[Black Painted] Black Paint

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Paint, Coating] Painting / Coating23223Box/package[Black Painted] Black Paint

120 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Paint, Coating] Painting / Coating25244Box/package[Black Painted] Black Paint

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Paint, Coating] Painting / Coating28274Box/package[Black Painted] Black Paint

70 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Paint, Coating] Painting / Coating31304Box/package[Black Painted] Black Paint

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel
Material: Stainless Steel 304 Stainless Steel

Additional Products in this Category

Tech Support