(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, JIS, Steel, No Surface Treatment

Round Washer, JIS, Steel, No Surface Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·When the counterpart is wood, use a round washer with a large outer diameter for wood to prevent depressions
[Material]
・ steel

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSJ-ST-M2
WSJ-ST-M2.3
WSJ-ST-M2.6
WSJ-ST-M3
WSJ-ST-M3.5
WSJ-ST-M4
WSJ-ST-M5
WSJ-ST-M6
WSJ-ST-M8
WSJ-ST-M10
WSJ-ST-M12
WSJ-ST-M14
WSJ-ST-M16
WSJ-ST-M18
WSJ-ST-M20
WSJ-ST-M22
WSJ-ST-M24
WSJ-ST-M27
WSJ-ST-M30
WSJ-ST-M33
WSJ-ST-M36
WSJ-ST-M39
WSJ-ST-M42
WSJ-ST-M45
WSJ-ST-M48
WSJ-ST-M52
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details)
1 Piece(s)

8 Days or more

10[Not Provided] Fabric2.320.4[Not Provided] Fabric
1 Piece(s)

8 Days or more

10[Not Provided] Fabric2.62.30.5[Not Provided] Fabric
1 Piece(s)

8 Days or more

10[Not Provided] Fabric2.92.60.5[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric3.330.5[Not Provided] Fabric
1 Piece(s)

8 Days or more

10[Not Provided] Fabric3.83.50.5[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] No4.540.8[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric5.550.8[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric6.561[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric8.581.6[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric10.5101.6[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] No12.5122.3[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric15142.6[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric17162.6[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric19182.6[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric21203.2[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric23.5223.2[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric25.5244[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric28.5274[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric31.5304.5[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric34.5334.5[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric38365[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric41395[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric44426[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric47456[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric50486[Not Provided] Fabric
1 Piece(s)Available

8 Days or more

10[Not Provided] Fabric54526[Not Provided] Fabric

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support