(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Static Eliminator, Ionizing Air Gun
Simco-Ion
•Model: DC Method
•Type: Gun Type
•Product Model: Gun Model
•Operating Pressure Range (mpa): 0::0.7
•Air Flow/Air Consumption Quantity (m3/min): 0.12
Days to Ship: | 8 Days or more |
---|
Simco-Ion
•Model: AC Method
•Type: Blower Type
•Product Model: Blower Model
•Air Flow/Air Consumption Quantity (m3/min): 2.9
•Ion Balance: ±5V
Days to Ship: | 8 Days or more |
---|
Ionizer, F-85 Main Unit/Replacement Parts
Hozan
[Features]
· Use this for dust removal/static discharging of the gun type ionizer for plastic molded products, preparing before painting, and blowing dust off electronic parts and optical equipment.
· A worldwide design where the input power supply is automatically adjusted from 100 to 240 V.
Days to Ship: | 10 Days or more |
---|
AS ONE
•Model: Others
•Product Model: Unit Type
•Size (mm): 182×128
•Manufacturer Model Number: PCB-LAE
•Grounding Wire Length (m): 1.8
Days to Ship: | 9 Days or more |
---|
Simco-Ion
•Type: Blower Type
•Model: AC Method
•Product Model: Blower Model
•Air Flow/Air Consumption Quantity (m3/min): 2.0
•Ion Balance: ±10V
Days to Ship: | 8 Days or more |
---|
VESSEL
Integrated anti-static/de-dusting/dust collecting static electricity remover, suitable for work near cell workbenches and narrow places.
[Features]
· Ion generation method: piezoelectric high-frequency. Compact integrated type AC corona discharge cell production base ideal for use in narrow spaces.
· Removes dust with air controlled by a photoelectric sensor. Work can be performed with one hand. The off delay timer is 3 seconds.
· Dust collector motor has overload prevention function.
· To prevent the explosion of dust, electricity will be supplied to the antistatic device 5 seconds after the dust collector starts up.
· The dust collector filter is a cylindrical cartridge filter with easy maintenance.
· Hood opening is W345 x H150 mm.
[Applications]
· Ideal for placement near cell workbenches or in narrow spaces, for ionization and dust removal of circuit boards and resin molded/processed products, or ionization and dust removal prior to product packaging.
Days to Ship: | 17 Days |
---|
Hozan
DC-type tabletop ionizer features excellent cost performance.
[Features]
'· Compact, yet provides reliable discharging performance over a wide range thanks to its large air amount.
· Can be installed in small spaces.
· Because the bottom of the stand has three 6 mm diameter screw mount holes, it can be mounted to walls, etc.
[Applications]
· Optimal for areas where discharging is necessary.
Days to Ship: | 9 Days or more |
---|
SHISHIDO
[Features]
· An air-gun type ionizer with a built-in neutralizing electrode that neutralizes and removes the charge of charged bodies and blows away the adhered dust due to static electricity with air.
· Compact, lightweight and fits well in the hand.
· Since the air gun has a built-in piezoelectric transformer, the high voltage part is not exposed to the inner portion, and it has a safe design without high voltage cables.
· Energy saving, low voltage and generates a corona discharge.
· The plastic-made gun improves work efficiency with a shape that fits well in the hand and a light weight of 200 g.
[Applications]
· Countermeasure for ESD in the electronics industry.
· Anti-static countermeasure products in all industries, such as for resin molded items.
· Prevents contamination in industries such as plastic and film by removing the dust adhering to charged bodies due to static electricity.
[Material]
· PBT
· Main body 4: PBT
· Nozzle: PPS
Days to Ship: | 20 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Model |
Others |
Brand | Simco-Ion | Simco-Ion | Hozan | AS ONE | Simco-Ion | VESSEL | Hozan | SHISHIDO |
---|---|---|---|---|---|---|---|---|
Product Series | ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 17 Days | 9 Days or more | 20 Days or more |
Product Model | Gun Model | Blower Model | Gun Model | Unit Type | Blower Model | Unit Type | Spot Type | Gun Model |
Model | DC Method | AC Method | DC Method | Others | AC Method | AC Method | DC Method | DC Method |
Others | - | - | Option | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy