(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: AC Method
•Type: Blower Type
•Product Model: Blower Model
•Air Flow/Air Consumption Quantity (m3/min): 2.9
•Ion Balance: ±5V
Product Type | Blower Type | Type | AC System | Input Power Supply(V) | 100 AC (50/60 Hz dual use) |
---|---|---|---|---|---|
Maximum air flow(m3/min) | 2.3 to 2.5 | Ion Balance | ±5 V or less | Ozone Generation Amount | 0.02 ppm or less (distance of 150 mm) |
JAN Code | 4546219000098 | Trusco Code | 365-2521 | Mass(g) | 8200 |
Features | Capable of removing electrostatic charge on electronic components faster. Maintenance is easy with the electrode cleaning brush. Automatic ion balance circuit (U.S.PAT.No.5, 153, 811, Patent) is built in. Has a stable output power unit built in. Comes with a wind flow adjuster and air filter. | Application | Liquid crystal panel manufacturing, assembly and inspection process. Electric parts manufacturing, assembly and inspection process. Assembly and packaging process of optical parts and resin parts for medical care. Elimination of static electricity of resin products. | Amount Of Content | 1 unit |
Please check the type/dimensions/specifications of the part XC in the Ionizing Air Blower XC series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy