(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ion Parts Cleaner IPC-20

Ion Parts Cleaner IPC-20
  • Volume Discount

Integrated anti-static/de-dusting/dust collecting static electricity remover, suitable for work near cell workbenches and narrow places.
[Features]
· Ion generation method: piezoelectric high-frequency. Compact integrated type AC corona discharge cell production base ideal for use in narrow spaces.
· Removes dust with air controlled by a photoelectric sensor. Work can be performed with one hand. The off delay timer is 3 seconds.
· Dust collector motor has overload prevention function.
· To prevent the explosion of dust, electricity will be supplied to the antistatic device 5 seconds after the dust collector starts up.
· The dust collector filter is a cylindrical cartridge filter with easy maintenance.
· Hood opening is W345 x H150 mm.
[Applications]
· Ideal for placement near cell workbenches or in narrow spaces, for ionization and dust removal of circuit boards and resin molded/processed products, or ionization and dust removal prior to product packaging.

Part Number

Configured Part Number is shown.

IPC-20

Part Number
IPC-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

17 Days

1 unit

Loading...

  1. 1

Basic Information

Product Type Unit Type Type AC System Input Power Supply(V) AC100V±5%(50/60Hz)
Current Consumption(mA) 1.0A(50Hz)、0.9A(60Hz) Width(mm) 358 Depth(mm) 385
Height(mm) 678 Power Consumption(W) 70(50Hz)、75(60Hz) Mass(g) 21000
Air Fitting Tube joint φ6 mm Ozone Generation Amount 0.05 ppm or less (50 mm) Accessory 1 Resin driver for sensor, "Dangerous use prohibited" display sheet
Dust Collector Air Capacity(m³/min) 1.6(50Hz)、2.0(60Hz) Dust collection capacity(L) 0.5 Operating Temperature 0–40°C
Operating Humidity 20-80% RH (No Condensation) Noise 56dBA(50Hz)、58dBA(60Hz) Applicable Fluids Clean Air (0.4 to 0.7 MPa)
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part IPC-20 in the Ion Parts Cleaner IPC-20 series.

Additional Products in this Category

Tech Support