(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Static Eliminator, Ionizing Air Gun

Static Eliminator, Ionizing Air Gun
  • Volume Discount

•Model: DC Method
•Type: Gun Type
•Product Model: Gun Model
•Operating Pressure Range (mpa): 0::0.7
•Air Flow/Air Consumption Quantity (m3/min): 0.12

PDF

Part Number

Configured Part Number is shown.

TG-3

 
Part Number
TG-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 unit

Loading...

  1. 1

Basic Information

Product Type Can type Type Direct current method Ion Balance ±15 V or lower (offset voltage)
Width(mm) 137 Depth(mm) 217 Height(mm) 109
JAN Code 4546219000043 Trusco Code 365-2513 Mass(g) 4190
Features High output pressure and low noise level. Ion balance, fan strength adjustments valve, and air filter built in. High-performance filter built in so oil and mist does not adhere to work. The internal gun speed controller allows for easy adjustment of air flow. The air nozzle and static charge electrode are separated. The static charge electrode does not touch the blown air. Application Assembly process of electric parts such as liquid crystal. For engineering plastic, food container ionization and dust removal. For ionization and dust removal during assembly for optical devices. Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TG-3 in the Static Eliminator, Ionizing Air Gun series.

Additional Products in this Category

Tech Support