(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Height Gauge - Digimatic, VH-D, 151210/151211
NIIGATASEIKI
•Product Model: Height Gauge
•Display Method: Digital
•Minimum Display: 0.01
•With / Without measurement data output terminal: Not Included
•Slider Movement (mm): 8
Days to Ship: | 8 Days or more |
---|
Height Gauge - Standard Vernier Type, VHK
NIIGATASEIKI
•Product Model: Height Gauge
•Display Method: Analog
•With / Without measurement data output terminal: Not Included
•Slider Movement (mm): 8
•Main Scale Fine Vertical Movement (mm): 10
Days to Ship: | 8 Days or more |
---|
Height Gauge Accessories - Scriber, Stainless Steel, SDH
NIIGATASEIKI
•Product Model: Parts for Height Gauge
•Material: Stainless Steel
•Feature 1: Includes a Carbide Tip Bit
Days to Ship: | 8 Days or more |
---|
Height Gauge Accessories - Holder Arms for VH-D, ADH
NIIGATASEIKI
•Product Model: Parts for Height Gauge
•Material: Stainless Steel
Days to Ship: | 9 Days or more |
---|
Height Gauge Accessories - Scriber for VHS-D, Stainless Steel, VH-S
NIIGATASEIKI
•Product Model: Parts for Height Gauge
•Application: · Dedicated scriber for digital height gauge VHS-30D and VHS-60D.
•Material: Stainless Steel
•Feature 1: Includes a Carbide Tip Bit
•Mass (kg): 0.085
Days to Ship: | 8 Days or more |
---|
Height Gauge Accessories - Dial Indicator Holder for VH-D/VHS-D, VHS-T
NIIGATASEIKI
•Product Model: Parts for Height Gauge
•Application: · Dedicated dial indicator holder for digital height gauge VHS-30D, VHS-60D and VH-60D.
•Material: Steel
•Feature 1: Mounting: φ6 mm, φ8 mm, Dovetail Groove
•Mass (kg): 0.08
Days to Ship: | 9 Days or more |
---|
Height Gauge - Analog Display, VHK-KDS
NIIGATASEIKI
•Product Model: Height Gauge
•Display Method: Analog
•Slider Movement (mm): 8
•Application: · Ideal for measuring molds and jigs, as well as for scribing work
•Material: Main Scale, Vernier: Stainless Steel / Base: Cast Iron / Scriber: Carbide-Tip
Days to Ship: | 10 Days or more |
---|
Height Gauge Accessories - Scriber, Stainless Steel, SVH
NIIGATASEIKI
•Product Model: Parts for Height Gauge
•Application: · Scriber for height gauge.
•Material: Stainless Steel
•Feature 1: Includes a Carbide Tip Bit
•Mass (kg): 0.045
Days to Ship: | 8 Days or more |
---|
Height Gauge Accessories - Dial Indicator Holder for VHK/VHK-KDS
NIIGATASEIKI
•Product Model: Parts for Height Gauge
•Application: · Dial indicator holder for height gauge.
•Material: Steel
•Feature 1: Mounting: φ6 mm, φ8 mm, Dovetail Groove
•Mass (kg): 0.075
Days to Ship: | 8 Days or more |
---|
Height Gauge - Digital, VHS-D, VHS-30D/VHS-60D
NIIGATASEIKI
•Product Model: Height Gauge
•Display Method: Digital
•Minimum Display: 0.01
•With / Without measurement data output terminal: Not Included
•D Dimension (mm): 114
Days to Ship: | 8 Days or more |
---|
Height Gauge Accessories - Holder for EA725XF-1/XF-2, EA725XF-21
ESCO
[Product Specifications]
・For EA725XF-1~-3 Indicator Holder
・Weight …70g
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Display Method |
Measurement range(mm) |
Instrument Error(mm) |
Minimum Display |
With / Without measurement data output terminal |
Brand | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Height Gauge Accessories - Scriber for VHS-D, Stainless Steel, VH-S | Height Gauge Accessories - Dial Indicator Holder for VH-D/VHS-D, VHS-T | Height Gauge Accessories - Dial Indicator Holder for VHK/VHK-KDS | Height Gauge Accessories - Holder for EA725XF-1/XF-2, EA725XF-21 | |||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Product Model | Height Gauge | Height Gauge | Parts for Height Gauge | Parts for Height Gauge | Parts for Height Gauge | Parts for Height Gauge | Height Gauge | Parts for Height Gauge | Parts for Height Gauge | Height Gauge | - |
Display Method | Digital | Analog | - | - | - | - | Analog | - | - | Digital | - |
Measurement range(mm) | 0–300 ~ 0–600 | 0–150 ~ 0–600 | - | - | - | - | 200 ~ 300 | - | - | 300 ~ 600 | - |
Instrument Error(mm) | ±0.04 ~ ±0.06 | ±0.04 ~ ±0.08 | - | - | - | - | ±0.04 ~ ±0.05 | - | - | ±0.04 ~ ±0.05 | - |
Minimum Display | 0.01 | 0.02 ~ 0.05 | - | - | - | - | 0.02 ~ 0.05 | - | - | 0.01 | - |
With / Without measurement data output terminal | Not Included | Not Included | - | - | - | - | - | - | - | Not Included | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy