(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Gauge Accessories - Scriber for VHS-D, Stainless Steel, VH-S

Height Gauge Accessories - Scriber for VHS-D, Stainless Steel, VH-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Parts for Height Gauge
•Application: · Dedicated scriber for digital height gauge VHS-30D and VHS-60D.
•Material: Stainless Steel
•Feature 1: Includes a Carbide Tip Bit
•Mass (kg): 0.085

PDF

Part Number

Configured Part Number is shown.

VHS-S

 
Part Number
VHS-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Parts for Height Gauge Mass(kg) 0.085 Compatible Model VHS-30D、VHS-60D
Application · Dedicated scriber for digital height gauge VHS-30D and VHS-60D. Material Stainless Steel Features 1 Includes a Carbide Tip Bit

Please check the type/dimensions/specifications of the part VHS-S in the Height Gauge Accessories - Scriber for VHS-D, Stainless Steel, VH-S series.

Additional Products in this Category

Tech Support